-
The X-NUCLEO-53L0A1 expansion board features the VL53L0X ranging and gesture detection sensor, based on ST’s FlightSense™, Time-of-Flight technology. It is an evaluation board that provides an introduction to the ranging and gesture detection capabilities of the VL53L0X module.To allow the user to validate the VL53L0X in an environment as close as possible to its final application, the X-NUCLEO-53L0A1expansion board is delivered with a cover glass holder in which 3 different spacers of 0.25, 0.5 and 1mm height can be fitted below the cover glass in order to simulate various air gaps. Two VL53L0X satellites can be connected using the two 10 pin connectors.The expansion board is compatible with the STM32 Nucleo board family, and with the Arduino UNO R3 connector layout.Several ST expansion boards can be superposed through the Arduino connectors, which allows, for example, to develop VL53L0X applications with Bluetooth or Wi-Fi interface.
主要特性
- VL53L0X ranging and gesture detection sensor module.
- Accurate absolute ranging distance, independent of the reflectance of the target.
- 4-digit display, displaying the distance of a target from the ranging sensor.
- Basic gesture recognition application can be developed with a VL53L0X module.
- 0.25, 0.5 and 1mm spacers to simulate air gaps
- Cover glass
- Two VL53L0X satellite boards
- Two 10 pin connectors for VL53L0X satellite boards
- Compatible with STM32 Nucleo board family.
- Equipped with ArduinoTMUNO R3 connector.
- RoHS compliant.
- Full system SW supplied, download from www.st.com/VL53L0X.
精选 视频
All tools & software
All resources
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jul 2016 |
21 Jul 2016
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Apr 2017 |
28 Apr 2017
|
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Jul 2016 |
20 Jul 2016
|
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Sep 2018 |
11 Sep 2018
|
All resources
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Nov 2020 |
16 Nov 2020
|
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-53L0A1 |
批量生产
|
Ecopack1 |
|
X-NUCLEO-53L0A1
Package:
Ecopack1Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-53L0A1 | 5 distributors | Buy Direct | VL53L0X |
批量生产
|
ST | EAR99 | NEC | Stock available | CHINA | 36.0 / 1 |