Product overview
描述
The X-NUCLEO-6180XA1 expansion board features the VL6180X proximity, gesture and ALS sensor, based on ST’s FlightSense™, Time-of-Flight technology. It is an evaluation board that provides an introduction to the proximity, ranging and light sensing capabilities of the VL6180X module.It is compatible with the STM32 Nucleo board family, and with the Arduino UNO R3 connector layout.Several ST expansion boards can be superposed through the Arduino connectors, which allows for example to develop VL6180X applications with Bluetooth or WiFi interface.-
All features
- VL6180X proximity, gesture and ambient light sensing (ALS) module.
- Slider switch controlling 2 functions:
- Ranging measurement, beyond 400mm.
- Ambient light sensing, up to 100 kLux1.
- 4-digit display, displaying either the distance of a target from the proximity sensor, or the lux value from the ambient light sensing (ALS).
- Excellent ranging accuracy, independent of the reflectance of the target.
- In order to easily integrate multiple VL6180X’s into customer devices, up to 3 external satellite VL6180X boards can be connected to the expansion board.
- Satellite boards can be ordered on http://www.st.com/web/en/catalog/tools/PF261466 under the reference VL6180X-SATEL.
- Basic gesture recognition application can be developed with one or multiple VL6180X modules.
- Compatible with STM32 Nucleo board family.
- Equipped with ArduinoTMUNO R3 connector.
- RoHS compliant.
- Full system SW supplied, download from www.st.com/vl6180x.
You might also like...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Apr 2017 |
28 Apr 2017
|
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Apr 2017 |
28 Apr 2017
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Mar 2017 |
21 Mar 2017
|
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Jun 2018 |
22 Jun 2018
|
手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 |
26 Feb 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Nov 2020 |
16 Nov 2020
|
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-6180XA1 |
批量生产
|
Ecopack1 |
|
X-NUCLEO-6180XA1
Package:
Ecopack1Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-6180XA1 | 无法联系到经销商,请联系我们的销售办事处 | Buy Direct | VL6180X |
批量生产
|
ST | EAR99 | NEC | Stock available | CHINA | 30.0 / 1 |