概述
样片和购买
解决方案
资源
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase
  • AlgoBuilder is a graphical design application to build and use algorithms.

    It quickly elaborates prototypes of applications for STM32 microcontrollers and MEMS sensors, including already existing algorithms (i.e. sensor fusion or pedometer), user-defined data processing blocks and additional functionalities.
    The application eases the process of implementing proof of concept using a graphical interface without writing the code.
    AlgoBuilder reuses previously defined blocks, combines multiple functionalities in a single project and visualizes data using Unicleo-GUI in real time using plot and display.
    AlgoBuilder utilizes the STM32 ODE (Open Development Environment) ecosystem which combines hardware like STM32 Nucleo boards (NUCLEO-F401RE or NUCLEO-L476RG), X-NUCLEO-IKS01A2 or X-NUCLEO-IKS01A3 expansion board and software (STM32 HAL drivers, BSP structure, low and high-level sensor drivers) and Unicleo-GUI.

    主要特性

    • Simple graphical design of algorithms (drag and drop, connect, set properties, build, upload)
    • Optional multi-level design
    • Wide range of function blocks available in libraries, including motion sensor algorithms (e.g. sensor fusion, gyroscope, magnetometer calibration, pedometer, ...)
    • Integrated function blocks for FFT analysis
    • Function block creator for custom block creation
    • Automatic validation of design rules
    • C code generation from the graphical design
    • Use of external compilers (STM32CubeIDE, IAR EWARM, Keil µVision®, System Workbench for STM32)
    • Generated firmware output displayed through integrated output data monitor or Unicleo-GUI
    • Open XML format for function blocks and design storage
    • Possibility to send output data to AWS cloud using MQTT protocol
    • Support for NUCLEO-F401RE or NUCLEO-L476RG with connected X-NUCLEO-IKS01A2 or X-NUCLEO-IKS01A3 expansion board, SensorTile STEVAL-STLKT01V1 and SensorTile.box STEVAL-MKSBOX1V1
    • Network updates with automatic notification of new releases
    • Free user-friendly licensing terms

电路原理图

获取软件

ST最新信息

软件

    • 产品型号

      AlgoBuilder firmware template generator expansion for STM32Cube

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DB3545
      Application for the graphical design of algorithms
      5.0
      216.82 KB
      PDF
      DB3545

      Application for the graphical design of algorithms

    • 描述 版本 文档大小 操作
      UM2373
      用于算法图形设计的AlgoBuilder 应用程序入门
      1.0
      6.27 MB
      PDF
      UM2373

      用于算法图形设计的AlgoBuilder 应用程序入门

法律

    • 描述 版本 文档大小 操作
      SLA0082
      PRODUCTION LIMITED LICENSE AGREEMENT FOR ST MATERIALS
      1.0
      103.96 KB
      PDF
      SLA0082

      PRODUCTION LIMITED LICENSE AGREEMENT FOR ST MATERIALS