概述
样片和购买
解决方案
Documentation
CAD Resources
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase
  • LoRa is a long-range wireless area network allowing low-power sensors to report over ranges of up to a dozen kilometers.

    The I-CUBE-LRWAN Expansion Package consists of a set of libraries and application examples for STM32L0, STM32L1, and STM32L4 Series microcontrollers acting as end-devices.
    This package supports the Semtech LoRa radio expansion boards SX1276MB1MAS, SX1276MB1LAS, SX1272MB2DAS and the new generation sx126x mounted on SX1262DVK1DAS, SX1262DVK1CAS and SX1262DVK1BAS.
    This package includes an application running on NUCLEO-L053R8, NUCLEO-L073RZ, NUCLEO-L152RE, NUCLEO-L476RG and B-L072Z-LRWAN1 embedding the CMWX1ZZABZ-091 LoRa module (Murata).
    It also supports a USI LoRaWAN technology module through the I-NUCLEO-LRWAN1 expansion board (available standalone or included in P-NUCLEO-LRWAN2) and the RisingHF modem RHF0M003 mounted on LRWAN-NS1 expansion board available in P-NUCLEO-LRWAN3. The application reads sensor data from the X-NUCLEO-IKS01A2 expansion board and sends the sensor data to the LoRa network in class A.

    主要特性

    • Compliant with the LoRa Alliance® specification protocol, named LoRaWAN® version V1.0.3 March 2018
    • Compliant with the LoRa Alliance TS-003-Application Layer Clock Synchronization V1.0.0
    • Compliant with the LoRa Alliance TS-004-Fragmented Data Block Transport V1.0.0
    • Compliant with the LoRa Alliance TS-005-Remote Multicast Setup V1.0.0
    • Bidirectional end-devices with class A, class B and class C protocol support
    • EU 868 MHz ISM band ETSI (European telecommunications standards institute) compliant
    • EU 433 MHz ISM band ETSI compliant
    • US 915 MHz ISM band FCC (federal communications commission) compliant
    • End-device activation either through OTAA (over-the-air activation) or ABP (activation-by-personalization)
    • End-device FUOTA class C mode application running on NUCLEO-L476 RG
    • Adaptive data rate support
    • LoRaWAN test application for certification tests included
    • Low-power optimized
    • Full STM32 portfolio compatibility
    • Compliant with the CMWX1ZZABZ-091 LoRa module from Murata
    • Compliant with the WM-SG-SM-42 LoRa module from USI®
    • Compliant with the RHF0M003 modem from RisingHF
    • Easy secure element integration

获取软件

适合您的资源

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      B-L072Z-LRWAN1

      批量生产

      STM32L0探索套件,包含LoRa、Sigfox、低功耗无线解决方案

      STM32发现工具包 ST

      I-NUCLEO-LRWAN1

      批量生产

      用于LoRa™的USI® STM32™ Nucleo扩展板

      STM32第三方评估工具 USI

      P-NUCLEO-LRWAN2

      批量生产

      STM32 Nucleo pack LoRa™ HF band sensor and gateway

      STM32 Nucleo 扩充板 ST

      P-NUCLEO-LRWAN3

      批量生产

      STM32 Nucleo pack LoRa™ LF band sensor and gateway

      STM32 Nucleo 扩充板 ST
      B-L072Z-LRWAN1

      描述:

      STM32L0探索套件,包含LoRa、Sigfox、低功耗无线解决方案
      I-NUCLEO-LRWAN1

      描述:

      用于LoRa™的USI® STM32™ Nucleo扩展板
      P-NUCLEO-LRWAN2

      描述:

      STM32 Nucleo pack LoRa™ HF band sensor and gateway
      P-NUCLEO-LRWAN3

      描述:

      STM32 Nucleo pack LoRa™ LF band sensor and gateway

CAD/EDA Symbols, Footprints and Models