SPC564A80-FLASH

批量生产

SPC56 A系列4 MB Flash存储器的Flash驱动

获取软件 下载数据摘要
概述
样片和购买
解决方案
Documentation
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase
  • The SPC564A80-FLASH library is a set of API’s that enables user application to operate on the Flash module embedded on a microcontroller. The library provides all the API’s needed to initialize, program, verify, erase, blank check and to perform array integrity, ECC and factory margin read checks.

    主要特性

    • Support for SPC564A80, 4 Mbyte Flash memories
    • Drivers released in binary c-array format to provide compiler-independent support for non-debug-mode embedded applications
    • Drivers released in s-record format to provide compiler-independent support for debug mode/JTAG programming tools
    • Each driver function is independent of each other so the end user can choose the function subset to meet their particular needs
    • Support page-wise programming for fast programming
    • Position-independent and ROM-able Ready-to-use demos illustrating the usage of the driver
    • Concurrency support via callback

获取软件

特别推荐

ST最新信息