The Simma Software CAN device driver (ssCAN) provides a simple application program interface (API) for sending and receiving CAN messages. The CAN driver abstracts away the technical details and complexity associated with interfacing to the CAN peripheral. ssCAN is designed for extremely low interrupt latency, and is optimized for each ST microcontroller for superior performance.
许可类型 | 授权费 |
软件类型 | 源代码 |
支持的MCU | STM32, SPC5x, STM8x |
支持的器件 | SPC56;SPC57;SPC58;STM32;STM8 |
地点 |