概述
样片和购买
解决方案
资源
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase
  • STBLESensor application is available for Android and iOS and shows the data exported by a BLE device using the BlueST protocol.

    The app shows different panels based on the data types exported by the firmware, including: environmental data, MEMS sensor fusion, plot, activity recognition, carry position, acceleration event, BlueVoice, speech to text, beamforming, sound source localization, pedometer, switch, motion intensity, compass, cloud logging, node status.
    All the data received by the app can be logged in CVS files and exported by e-mail.
    If the firmware supports the functionality, the application can also show a serial console to exchange string messages with the board. This functionality is also used to upgrade the board firmware.
    Both Android and iOS applications support the Bluetooth secure pairing with pin.
    For Android it is also possible to use an NFC tag to read the pin and trigger the connection with the node.

    主要特性

    • Sensor data reception and command transmission over Bluetooth Low Energy (BLE)
    • Support for multiple STM32Cube function packs and boards
    • Available on Android and iOS app stores
    • Cross-platform user interface and functionality
    • Based on BlueST-SDK library
    • Data logging support
    • Data plotting support
    • Included serial console (stdout/stdin/stderr) over Bluetooth
    • Secure pairing (with pin) support
    • Data publishing on the cloud support

获取软件

适合您的资源

ST最新信息

软件

    • 产品型号

      SensorTile的嵌入式软件示例,包括通过USB和BLE流传输传感器数据、在SD卡上记录数据、音频采集和回放。

      可穿戴应用的低功耗蓝牙、MEMS传感器和电池管理固件

    • 产品型号

      具有基于声音和运动感应的人工智能(AI)应用的超低功耗IoT节点的STM32Cube功能包

      用于通过低功耗蓝牙使用Opus压缩全双工流传输语音的STM32Cube功能包

      通过蓝牙5.0使用Opus编解码器全双工流传输音频的STM32WB MCU的STM32Cube功能包

      通过信号处理使能预测性维护的多传感器节点的STM32Cube功能包

      STM32 ODE功能包,它用于IoT节点,具有BLE连接、数字麦克风、环境和运动传感器

      超低功耗IoT节点的STM32Cube功能包,具有BLE连接、数字麦克风、环境和运动传感器

      IoT节点的STM32Cube功能包,具有NFC、BLE连接以及环境、运动和飞行时间传感器

      具有BLE连接、环境和运动传感器的IoT节点的STM32Cube功能包

      具有BLE连接、环境和运动传感器的STM32WB的STM32Cube功能包

      SensorTile.box无线多传感器开发套件专业模式的STM32Cube功能包

    • 产品型号

      低功耗蓝牙和传感器技术软件开发套件(SDK)

评估工具

    • 产品型号

      SensorTile.box无线多传感器开发套件,具有用于IoT和可穿戴传感器应用的用户友好型应用

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DB3756
      BLE sensor application for Android and iOS
      2.0
      833.78 KB
      PDF
      DB3756

      BLE sensor application for Android and iOS

    • 描述 版本 文档大小 操作
      UM2499
      Getting started with the STBLESensor application
      2.0
      1.73 MB
      PDF
      UM2499

      Getting started with the STBLESensor application

Presentations & Training Material

    • 描述 版本 文档大小 操作
      Neural Networks on the STM32 with STM32Cube.AI 5.2
      1.18 MB
      PDF

      Neural Networks on the STM32 with STM32Cube.AI

法律

    • 描述 版本 文档大小 操作
      SLA0077
      SOFTWARE LICENSE AGREEMENT ("Agreement")
      2.16
      633.37 KB
      PDF
      SLA0077

      SOFTWARE LICENSE AGREEMENT ("Agreement")