STemWin

批量生产

用于构建图形用户界面(GUI)的专业图形栈库(AN4323)

获取软件
概述
样片和购买
解决方案
Documentation
CAD Resources
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase
  • Thanks to a partnership with SEGGER Microcontroller GmbH, ST can provide the STemWin solution, based on SEGGER emWin one.

    This library is a professional graphical stack library, enabling the building up of Graphical User Interfaces (GUIs) with any STM32, any LCD/TFT display and any LCD/TFT controller, taking advantage of STM32 hardware accelerations whenever possible.
    STemWin is provided under binary form to any STM32 customer, for free.
    STemWin Library is a comprehensive solution coming with rich features such as JPG, GIF and PNG decoding, many widgets (checkboxes, buttons…) and a VNC server allowing to display remotely a local display, but also professional development tools such as GUIBuilder to create GUIS with simple drag and drop.

    主要特性

    • Rich set of widgets (buttons, checkboxes, calendars, gauges, …)
    • Window and overlap manager
    • Full set of Development tools: GUIBuilder to create screens, Font converter, simulator, …
    • Free professional graphical stack library available in binary form
    • Memory-sparing features (memory pool, per band screen creation, refresh only changed portions, …)
    • Able to handle many kinds of displays with optimized mechanisms
    • Alpha blending, Antialiasing, Cursors
    • VNC server to display remotely the display via VNC protocol (based on TCP/IP)
    • Raw graphical renderer (Pixels, Shapes, Fonts, …)

获取软件

适合您的资源

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF0

      批量生产

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU和MPU包 ST

      STM32CubeF1

      批量生产

      STM32Cube MCU包,用于STM32F1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST

      STM32CubeF2

      批量生产

      STM32Cube MCU包,用于STM32F2系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo和评估板)

      STM32Cube MCU和MPU包 ST

      STM32CubeF3

      批量生产

      STM32Cube MCU包,用于STM32F3系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST

      STM32CubeL1

      批量生产

      STM32Cube MCU包,用于STM32 L1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST

      STM32CubeL4

      批量生产

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF0

      描述:

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)
      STM32CubeF1

      描述:

      STM32Cube MCU包,用于STM32F1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
      STM32CubeF2

      描述:

      STM32Cube MCU包,用于STM32F2系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo和评估板)
      STM32CubeF3

      描述:

      STM32Cube MCU包,用于STM32F3系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
      STM32CubeL1

      描述:

      STM32Cube MCU包,用于STM32 L1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
      STM32CubeL4

      描述:

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

CAD/EDA Symbols, Footprints and Models