产品概述
描述
The STSW-IFAPGUI graphical user interface is designed to facilitate the control of the industrial IPS expansion boards for STM32 Nucleo.
The common software engine embedded in the STSW-IFAPGUI lets you control different applications with the same GUI.
The automatic detection feature communicates with the firmware that runs on the STM32 Nucleo development board, which is connected via USB to a laptop or PC, and then opens the control window of the detected device.
The GUI is available free of charge on www.st.com.
-
所有功能
- Automatic identification of firmware version and application board
- Support for intelligent power switch (IPS) expansion boards
- X-NUCLEO-OUT02A1
- X-NUCLEO-OUT03A1, STDES-OUT03DO8
- X-NUCLEO-OUT04A1, STDES-OUT04DO8
- X-NUCLEO-OUT05A1, STDES-OUT05DO4
- X-NUCLEO-OUT06A1, STDES-OUT06DO4
- X-NUCLEO-OUT08A1
- X-NUCLEO-OUT09A1
- X-NUCLEO-OUT10A1
- X-NUCLEO-OUT11A1
- X-NUCLEO-OUT12A1
- X-NUCLEO-OUT13A1
- X-NUCLEO-OUT14A1
- X-NUCLEO-OUT15A1
- X-NUCLEO-OUT19A1
- Control of the expansion board from a PC/laptop via USB cable and STM32 Nucleo development board USART interface