STSW-ISB044FW

批量生产

基于STBWC-EP的STEVAL-ISB044V1无线功率发射器评估板固件

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-ISB044FW firmware offers all the STWBC-EP standard functions as described in the Qi standard. This firmware can be downloaded via UART using the STSW-STWBCGUI, available on www.st.com, which allows a complete monitoring and tuning of several board parameters.
  • 所有功能

    • STWBC-EP 15 W wireless charging solution
    • 5 to 13 V DC input voltage
    • 15 W output voltage, Qi 1.2.3 EPP
    • Half-bridge topology
    • Patented demodulation
    • Smart stand-by
    • STSW-STWBCGUI compatibility
    • Parameter tuning for application customization
    • Foreign object detection (FOD)

获取软件