产品概述
描述
The STSW-STUSB010 is an STUSB1602 software library to be used in association with P-NUCLEO-USB002 evaluation kit.
The library includes ready-to-use software frameworks for fast prototyping of most common application scenario such as: basic source, sink and DRP but also more complex use cases, which include optional features of PD3.0, for example VDM, extended messages.
-
所有功能
- Application examples including full software frameworks and associated vendor info file (.VIF)
- source, sink, dual role port
- source, sink, dual role port with support of vendor define message and other PD3.0 optional messages
- Application examples including full software frameworks and associated vendor info file (.VIF)