STSW-STUSB014

批量生产
Design Win

STUSB1602 software library for STM32G474

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-STUB014 is an STUSB1602 software library to be used in association with MB1303 nucleo shield (available from P-NUCLEO-USB002 evaluation board) and NUCLEO-G474RE boards. The library includes ready-to-use software frameworks for fast prototyping of most common applications scenario such as single port basic source, sink or DRP but also more complex use cases including optional features of PD3.0 such as: status, alert or extended messages, cable messages, billboard classes etc..
  • 所有功能

    • Application examples including full software frameworks and associated vendor info file (.VIF):
      • Source, sink and dual role port
      • Source, sink and dual role port with support of vendor define message and other PD3.0 optional messages
      • Dual role port sourcing device

获取软件

您可能还会喜欢...