意法半导体的ECMF系列提供了业内首款具有高效ESD保护功能的硅共模滤波器。该系列产品现在采用micro-QFN和CSP封装,实现了超小巧的外形,符合高速串行接口标准的要求,例如USB、MIPI、HDMI或DisplayPort。
ECMF设备的设计是为了避免射频天线在移动电话、笔记本电脑或平板电脑等应用中受到干扰,同时保护集成电路免受破坏性静电放电(ESD)的伤害。因此特别适合于由于高速差分链接(USB或MIPI)与蓝牙或WiFi的结合,饱受RF链路丢失之苦的物联网应用。
新的ECMF04-4HSM10Y和 ECMF04-4HSWM10Y是两款汽车级集成共模滤波器。根据ISO10605以及HDMI 1.4, USB 3.1和MIPI 等高速主线EMI/RFI共模噪声进行设计,以抑制ESD浪涌。它们取代了分立的共模扼流圈或LTCC,有助于确保汽车的安全、无噪声通信。
精选 视频
The ECMF™ series features:
- High common-mode attenuation from 800 MHz to 5 GHz
- Compliance with IEC 61000-4-2 level 4 ESD standard
- Robust ESD protection providing low residual peak voltage
- Ultra-compact and straightforward flow-through layout
- Proven compliance with MIPI D-PHY (DSI & CSI) , USB 2.0, USB 3.1 and HDMI 2.0 applications
ST’s new common-mode filter for silent and robust consumer application designs
- ECMF4-2450A60N10 Common mode filter with ESD protection for High Speed Serial interface
- ECMF02-2BF3 Common mode filter with ESD protection for high speed serial interface
- ECMF02-2HSMX6 ESD protected common mode filter for USB3.0 interface
- ECMF04-4HSM10Y Automotive CMF with ESD protection and 2.2 GHz bandwidth in QFN-10L
- ECMF04-4HSWM10 Common mode filter with ESD protection in QFN-10L
- ECMF4-2459A6M10Y Automotive CMF with ESD protection and 9 GHz bandwidth in QFN-10L
- ECMF4-2450A17M10 Common-mode filter with ESD protection for high-speed serial interfaces
- ECMF04-4HSM10 Common mode filter with ESD protection in QFN-10L
- ECMF06-6AM16 Common mode filter with ESD protection for MIPI D-PHY and MDDI interface
- ECMF02-4CMX8 Common mode filter with ESD protection for USB2.0 interface
- ECMF04-4HSWM10Y Automotive CMF with ESD protection and 3.5 GHz bandwidth in QFN-10L
- ECMF4-20A42N10 Common mode filter with ESD protection
- ECMF02-2AMX6 Common-mode filter and ESD protection for USB 2.0 and MIPI/MDDI interfaces