HDMI2C1-14HD

批量生产

ESD protection and signal conditioning for HDMI 2.0 source interface

下载数据手册

Order a free sample and buy from our distributors

样片和购买
概述
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • The HDMI2C1-14HD is a fully integrated ESD protection and signal conditioning device for control links and TMDS data video channels of HDMItransmitters (source).

    The HDMI2C1-14HD is a simple solution that provides HDMIdesigners with an easy and fast way to reach full compliance with the stringent HDMI2.0 (4K/2K 60fps) on a wide temperature range.
    TM: HDMI: the HDMI logo and High-Definition Multimedia Interface are trademarks or registered trademarks of HDMI Licensing LLC.

    主要特性

    • HDMI2.0 (4K/2K 60fps) compliant from -40 to 85 °C
    • TMDS high bandwidth and very low clamping voltage ESD protection
    • 8 kV contact ESD protection on connector side
    • Supports direct connection to low-voltage HDMIASIC and/or CEC driver (down to 1.8 V)
    • DDC capacitive decoupling between ASIC and HDMIconnector and dynamic pull-up for long cable driving
    • Back drive protection on 5 V, DDC bus and CEC
    • CEC independent structure from main power supply
    • HDMIEthernet and audio return channel (HEAC) compatible
    • HPD pull down and signal conditioning
    • Short-circuit protection on 5 V output
    • Proposed in QFN 36 leads 500 μm pitch
    • Benefits
      • Easy hardware design and speed-up certification of HDMI2.0
      • Pin map sequence compliant with HDMIconnector type A
      • High integration level for minimal PCB footprint
      • Efficient protection of sensitive HDMIASICs
      • Very low power consumption in stand-by mode
      • Wake-up from stand-by through CEC bus
      • Allow to drive long cable and poor quality cable
      • Companion chip for STMicroelectronics’ STixxxx HDMIdecoders
    • Complies with the following standards
      • HDMI2.0 version
      • IEC 61000-4-2 level 4
      • JESD22-A114D level 2

样片和购买

产品型号
供货状态
数量
预算价格(US$)
封装
包装类型
温度(ºC) ECCN (US)
更多信息
从分销商订购
从ST订购
min
max
HDMI2C1-14HD
批量生产
- - QFN-36L Tape And Reel -40 85 EAR99
更多信息

Country of Origin:

PHILIPPINES

查看供货情况

Distributor availability ofHDMI2C1-14HD

代理商名称
地区 库存 最小订购量 Third party link
DIGIKEY WORLDWIDE 3995 1 Order Now
AVNET AMERICA 4000 0 Order Now
P&S ASIA/PACIFIC 35 1 Order Now
MOUSER WORLDWIDE 3166 1 Order Now

代理商库存报告日期: 2020-01-09

代理商名称

DIGIKEY

库存

3995

Min.Order

1

地区

WORLDWIDE Order Now

AVNET

库存

4000

Min.Order

0

地区

AMERICA Order Now

P&S

库存

35

Min.Order

1

地区

ASIA/PACIFIC Order Now

MOUSER

库存

3166

Min.Order

1

地区

WORLDWIDE Order Now

代理商库存报告日期: 2020-01-09

获取样片

HDMI2C1-14HD

供货状态

批量生产

数量

-

单价(US$)

*

Distributor availability ofHDMI2C1-14HD

代理商名称
地区 库存 最小订购量 Third party link
DIGIKEY WORLDWIDE 3995 1 Order Now
AVNET AMERICA 4000 0 Order Now
P&S ASIA/PACIFIC 35 1 Order Now
MOUSER WORLDWIDE 3166 1 Order Now

代理商库存报告日期: 2020-01-09

代理商名称

DIGIKEY

库存

3995

Min.Order

1

地区

WORLDWIDE Order Now

AVNET

库存

4000

Min.Order

0

地区

AMERICA Order Now

P&S

库存

35

Min.Order

1

地区

ASIA/PACIFIC Order Now

MOUSER

库存

3166

Min.Order

1

地区

WORLDWIDE Order Now

代理商库存报告日期: 2020-01-09

单价(US$)

-

封装

QFN-36L

包装类型

Tape And Reel

Operating Temperature (°C)

(min)

-40

(max)

85

ECCN (US)

EAR99

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商

适合您的资源

评估工具

    • 产品型号

      HDMI interface demonstration kit based on the HDMI2C1-14HD (main board plus daughter board)

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DS9259
      ESD protection and signal conditioning for HDMI™ 2.0 source interface
      2.1
      794.64 KB
      PDF
      DS9259

      ESD protection and signal conditioning for HDMI™ 2.0 source interface

    • 描述 版本 文档大小 操作
      AN5241
      Fundamentals of ESD protection at system level
      1.1
      1.45 MB
      PDF
      AN5121
      HDMI ESD protection and signal conditioning products for STBs
      1.2
      2.44 MB
      PDF
      AN3353
      IEC 61000-4-2 standard testing
      1.2
      171.08 KB
      PDF
      AN4237
      Using the STEVAL-CCH003V2 evaluation kit based on the HDMI2C1-14HD
      2.1
      5.86 MB
      PDF
      AN5241

      Fundamentals of ESD protection at system level

      AN5121

      HDMI ESD protection and signal conditioning products for STBs

      AN3353

      IEC 61000-4-2 standard testing

      AN4237

      Using the STEVAL-CCH003V2 evaluation kit based on the HDMI2C1-14HD

    • 描述 版本 文档大小 操作
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      6.0
      444.57 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

    • 描述 版本 文档大小 操作
      AN4237
      Using the STEVAL-CCH003V2 evaluation kit based on the HDMI2C1-14HD
      2.1
      5.86 MB
      PDF
      AN4237

      Using the STEVAL-CCH003V2 evaluation kit based on the HDMI2C1-14HD

硬件型号、CAD库及SVD

    • 描述 版本 文档大小 操作
      hdmi2c1-14hd OrCad Symbol and Footprint files 1.0
      19.98 KB
      ZIP

      hdmi2c1-14hd OrCad Symbol and Footprint files

演示和培训资料

    • 描述 版本 文档大小 操作
      HDMI® IPAD™ product presentation : HDMI signal conditioning 1.0
      1.13 MB
      PDF

      HDMI® IPAD™ product presentation : HDMI signal conditioning

产品型号 供货状态 封装 等级规格 符合RoHS级别 Material Declaration**
HDMI2C1-14HD
批量生产
QFN-36L 工业 Ecopack2

HDMI2C1-14HD

Package:

QFN-36L

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

QFN-36L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

支持中心或 提供反馈