射频调谐电容器

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

意法半导体’推出了STPTIC系列可调RF电容器。 这些可调电容器面向手机应用、RF可调应用。

意法半导体’的STPTIC系列包含电容介于2.7 pF和8.2 pF之间的标准电容。这些可调电容可以通过2~20 V偏压进行控制,调谐比为3.5:1。

意法半导体’的可调电容器采用倒装片和微型QFN封装。

New RF tunable capacitors boost LTE smartphone performance

ST’s new range of BST (barium strontium titanate) tunable capacitors in a WLCSP package uses solder bars instead of bumps. In addition to increasing the chip’s mechanical strength when soldered on thin printed circuit boards, the 3-solder bar package is smaller than a 4-bump device, making this new C4 series of Parascan™ tunable integrated capacitors (STPTIC) even more suited for high-volume manufacturing.

There are currently three RF tunable capacitors with solder bars: STPTIC-15C4 and STPTIC-27C4 are high-linearity devices used in frequency-tuning applications and the STPTIC-82C4 with standard linearity is best suited for impedance matching. A common land pattern can be used in order to support passive tunable integrated circuit (PTIC) values ranging from 1.5 to 8.2 pF.