用户手册
Data Brief
- 10 W + 10 W class-D audio amplifier demonstration board based on the TDA7491P
- 160 W + 160 W dual BTL class-D audio amplifier demonstration board based on the TDA7498E
- 20 W + 20 W dual BTL class-D audio amplifier demonstration board based on the TDA7491HV
- 25 Watt mono BTL class-D audio amplifier demonstration board based on the TDA7491MV
- 4 X 10 Watt dual / quad power amplifier demonstration board based on the STA540SAN
应用手册
- 10 W + 10 W dual BTL class-D audio amplifier demonstration board based on the TDA7491P
- 20 W + 20 W dual BTL class-D audio amplifier demonstration board based on the TDA7491HV
- 25 W mono BTL class-D audio amplifier demonstration board based on the TDA7491MV
- 5 W + 5 W dual BTL class-D audio amplifier demonstration board based on the TDA7491LP
- 50 W + 50 W dual BTL class-D audio amplifier demonstration board based on the TDA7492