B-CAMS-OMV

批量生产
Design Win

Camera module bundle for STM32 boards

下载数据摘要 Order Direct

产品概述

描述

The camera module bundle (B-CAMS-OMV) provides extension connectors for the MB1379 STMicroelectronics camera module daughterboard or third-party modules like OpenMV and Waveshare modules. It can be used with the STM32 boards featuring a 1 × 30 pin ZIF connector for the connection of multiple cameras to implement computer vision on STM32 microcontrollers easily.

The camera module bundle is compatible with all STM32 Discovery kits and Evaluation boards featuring a ZIF connector, such as the STM32H747I-DISCO and 32L4R9IDISCOVERY Discovery kits.

  • 所有功能

    • Camera module adapter board (MB1683)
      • 1 × 30 pin ZIF connector and extended GPIO connector for easy connection to compatible STM32 boards
      • STMicroelectronics camera module (MB1379) connector
      • OpenMV camera module connector
      • Waveshare camera board connector
      • 3.3 V power
    • STMicroelectronics camera module (MB1379)
      • Based on the OV5640 image sensor offering a 5-Mpixel resolution with 8-bit color
    • Flexible flat cable (FFC)

您可能还会喜欢...

如何将STM32Cube.AI生成的代码集成在OpenMV生态系统中
code in OpenMV ecosystem
How to use Teachable Machine to create
an image classification application on STM32

质量与可靠性

产品型号 Marketing Status 符合RoHS级别 材料声明**
B-CAMS-OMV
批量生产
Ecopack1

B-CAMS-OMV

Package:

Ecopack1

Material Declaration**:

Marketing Status

批量生产

RoHS Compliance Grade

Ecopack1
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
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
供应商
供应商
Specific features
WEEE Compliant
核心产品
B-CAMS-OMV
Available at distributors

经销商的可用性 B-CAMS-OMV

代理商名称
地区 库存 最小订购量 第三方链接

代理商库存报告日期:

无法联系到经销商,请联系我们的销售办事处
CHINA EAR99 NEC

ST

-

true

-

B-CAMS-OMV 批量生产

Budgetary Price (US$)*/Qty:
-
封装:
-
包装类型:
-
RoHS:
-
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

产品型号:

B-CAMS-OMV

供应商:

ST

Specific features:

-

WEEE Compliant:

true

核心产品:

-

代理商名称

代理商库存报告日期:

Swipe or click the button to explore more details Don't show this again

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商