用户手册
- Dual brush DC motor and stepper motor evaluation kit
- EVALSTGAP2DM: isolated 4 A single gate driver demonstration board
- EVALSTGAP2S isolated 4 A single gate driver demonstration board
- Getting started with the EVSPIN948 dual brushed DC motor driver expansion board based on the STSPIN948
- Getting started with the EVSPIN958 single brushed DC motor driver expansion board based on STSPIN958
Data Brief
- Demonstration board for L6491 gate driver with smartSD
- Demonstration board for L6494L gate driver
- Demonstration board for PWD5F60 smart driver with integrated high voltage full bridge
- Demonstration board for STGAP1BS galvanically isolated single gate driver
- Demonstration board for STGAP2HS isolated 4 A single gate driver