- EVALPWD5F60 具有集成高压全桥的PWD5F60智能驱动器演示板
- EVAL2293Q 具有集成二极管评估板的L2293Q推挽四通道驱动器
- EVALPWD13F60 PWD13F60的高压评估板
- X-NUCLEO-IHM12A1 用于STM32 Nucleo的低压双刷DC电机驱动器扩展板,基于STSPIN240
- EVL6205-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVL62XX-MAIN Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVALSTGAP2SCM STGAP2SCM隔离式4 A单栅极驱动器演示板
- EVALSTDRV600HB8 L638xE和L639x高压栅极驱动器演示板套件
- EVAL6225PD L6225 DMOS双全桥驱动器评估板
- X-NUCLEO-IHM15A1 用于STM32 Nucleo的双刷DC电机驱动器扩展板,基于STSPIN840
- X-NUCLEO-IHM13A1 用于STM32 Nucleo的低压有刷DC电机驱动器扩展板,基于STSPIN250
- STEVAL-ETH001V1 Servo drive solution for multi-axial position control with Ethernet real-time
- STEVAL-IHM041V1 采用速度控制的通用电机驱动器,基于STM8和三端双向可控硅元件(美国版本)
- STEVAL-IHM029V2 基于STM8S103F2 MCU和T1235T可控硅的通用电机控制评估板
- EVAL6393FB 低压全桥参考设计板具有L6393高级高压栅极驱动器
- EVL6226-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVL6207-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVAL6207Q 双全桥,采用集成PWM电流控制器
- EVL6225-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVL6206-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVL6228-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVAL6498L 适用于L6498L栅极驱动器的评估板
- EVALSTGAP2DM STGAP2DM隔离式半桥栅极演示板
- EVL6227-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- EVL6208-PLUG Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo
- STEVAL-GLA001V1 三端双向可控硅和交流开关隔离控制评估板
- EVAL6494L 适用于L6494L栅极驱动器的演示板
- EVAL6491HB 具有智能关断特性的L6491栅极驱动器演示板
- X-NUCLEO-IHM04A1 用于STM32 Nucleo的双刷DC电机驱动器扩展板,基于L6206
- STEVAL-IHT003V2 基于ACST6的低损耗e-STARTER评估板,用于压缩机启动机电路
- EVALSTGAP2HSM Demonstration board for STGAP2HSM isolated 4 A single gate driver
- EVALSTGAP2HSCM Demonstration board for STGAP2HSCM isolated 4 A single gate driver
- EVAL6206Q 过电流可编程的双全桥
- EVALSTGAP1BS STGAP1BS电流隔离式单栅极驱动器演示板
Brushed Motors: 相关产品
滤波器
Quick filters
File type
Latest update