用户手册
- Getting started with STEVAL-L6983IV1 evaluation board based on L6983I, 38V, 10W synchronous iso-buck converter for isolated applications
- Getting started with the STEVAL-1PS03A evaluation board based on ST1PS03AQTR
- Getting started with the STEVAL-2STPD01 USB Type-C™ Power Delivery dual port adapter based on the STPD01 programmable buck converter
- Getting started with the STEVAL-DPSLLCK1 evaluation kit for the 3 kW full bridge LLC digital power supply
- Getting started with the STEVAL-L3751V12 evaluation board based on DC-DC converter buck regulator with L3751 controller
Data Brief
- 0.7 A / 1.2 V synchronous buck converter with enable function based on the ST1S12XX
- 0.7 A / 3.3 V synchronous buck converter with enable function based on the ST1S12XX
- 0.7 A step-down switching regulator evaluation board based on the L5980
- 1 A, high efficiency single inductor DC-DC converter based on the STBB1-APUR
- 1.5 A / 3.3 V step-down DC-DC converter demonstration board based on the ST1S03