Data Brief
- 0.5 A, floating boost LED driver board based on the LED6000
- 0.5 A, inverting buck-boost LED driver board based on the LED6000
- 1 A, up to 60 V input buck LED driver evaluation board based on the LED6000
- 3 A LED driver based on the LED5000 in BB+ topology
- 3 A LED driver based on the LED5000 in BB- topology