Design Tip
产品介绍
技术说明
应用手册
- 1 kW bridgeless CCM-PFC pre-regulator based on L4986A
- 10 W + 10 W dual BTL class-D audio amplifier demonstration board based on the TDA7491P
- 10 W wide range - high power factor - isolated LED driver using HVLED815PF
- 10 W wide range non-isolated high power factor LED driver using HVLED815PF
- 100 W LED street lighting application using STLUX385A
Demos resources
- AN5176 – Displaying variable voltage on a bar of LEDs using STM8 Nucleo-64 boards
- AN5176 – Displaying variable voltage on a bar of LEDs using STM8 Nucleo-64 boards
- AN5178 – Using STM8 Nucleo-64 boards GPIOs and interrupt controller to drive LEDs.
- AN5178 – Using STM8 Nucleo-64 boards GPIOs and interrupt controller to drive LEDs.
- AN5179 – RS232 communications with a terminal using STM8 Nucleo-64 boards.
Design Note
- 10W Wide-Range High Power Factor - Isolated LED Driver
- 15W High Power Factor LED Driver
- Power over ethernet - PD converter with 24 V 2.5 A output, synchronous flyback, based on the STEVAL-POE002V1 evaluation board
- STEVAL-ILL053V2 48 V - 130 W high efficiency converter with PFC for LED street lighting applications
- STEVAL-LLL006V1: Smart LED Driver using 6LoWPAN Mesh Network for Outdoor Street lighting
Evaluation Board Terms of Use
应用演示
Flyers
- Bridgeless Totem Pole PFC with SCR Inrush Current Limiter
- Compact stepper driver board unleash the full potential of your high-res and high-speed 3D printer
- Get ready for the largest IoT development ecosystem
- High voltage half-bridge gate driver with embedded GaN FETs
- INNOVATIVE EFI - Solution for Cleaner Air
用户手册
- Getting started with STM32F334 discovery kit software development tools
- 4-inch WVGA TFT LCD board with MIPI® DSI interface and capacitive touch screen
- Discovery kit for STM32F3 series with STM32F334C8 MCU
- 1 kW three-phase motor control demonstration board featuring L6390 drivers and STGP10NC60KD IGBT
- 1 kW three-phase motor control evaluation board featuring L6390 drivers and STGP10H60DF IGBT