The mikromedia 7 displays are smart programmable touch displays, packed with features and with M4 or M7 MCU flavor. Mikromedia 7 can be used as a powerful programmable dashboard control panel for both hobby projects, but also for the entire systems. Mikroe offers mikromedia 7 boards with Resistive 7” type of displays which represents a powerful tool for building GUI-centric HID applications.
Features: 7" full-colored resistive touch screen, ST WiFi module SPWF01SA, programmer debugger, 8 Mbit of Serial Flash, microSD card slot, VS1053 MPEG audio decoder, Piezo Buzzer, USB OTG connector, Temp. sensor, RTC battery, PIN photosensor, Accelerometer, Battery Charger, headers for additional connection.
There are two versions of this board: mikromedia 7 for STM32F7 and mikromedia 7 for STM32F4.
支持的MCU | STM32 |
地点 |
ST产品 |
---|