mikromedia for STM32® are compact development systems with lots of on-board peripherals which allow development of devices with multimedia contents. The central part of the system is a 32-bit STM32F207VGT6 or STM32F407VGT6 microcontroller.
mikromedia for STM32® features integrated modules such as stereo MP3 codec, 2.8” TFT 320x240 touch screen display, accelerometer, USB connector, MMC/SD card slot, 8 Mbit flash memory, 2x26 connection pads and other. It comes preprogrammed with USB bootloader, but can also be programmed with external programmers, such as mikroProg™ for STM32® or ST-LINK. Mikromedia is compact and slim, and perfectly fits in the palm of the hand, which makes it convenient platform for mobile devices.
There are two versions of this board: mikromedia for STM32 M4 and mikromedia for STM32 M3.
支持的MCU | STM32 |
地点 |
ST产品 |
---|