The mikromedia+ for STM32 ARM® is a compact development system with lots of on-board peripherals which allow development of devices with multimedia contents. The central part of the system is a 32-bit ARM® Cortex™-M7 or M4 microcontroller.
The mikromedia+ for STM32 ARM® features integrated modules such as stereo MP3 codec, 4.3’’TFT 480x272touch screen display, accelerometer, microSD card slot, buzzer, IR receiver, RGB LED diode, PIN photodiode, temperature sensor, 2.4GHz RF transceiver, Ethernet transceiver, 8 Mbit flash memory, RTC battery, Li-Polimer battery charger etc.
There are two versions of this board: mikromedia Plus for STM32F7 and mikromedia Plus for STM32.
支持的MCU | STM32 |
地点 |
ST产品 |
---|