产品概述
描述
The PLUG-CR95HF-B includes a CR95HF contactless transceiver, a 47 x 34 mm 13.56 MHz inductive etched antenna and its associated tuning components. The user must connect a host to the board through the UART or the SPI connector. It allows to control the 13.56 MHz CR95HF multi-protocol transceiver IC from the host.The CR95HF acts as a slave. The host can configure the transceiver and send SPI or UART commands.
The PLUG-CR95HF-B board is powered through the VPS pin.
-
所有功能
- Ready-to-use printed circuit board including
- CR95HF multi-protocol transceiver IC
- 47 x 34 mm 13.56 MHz inductive etched antenna and tuning components
- SPI or UART connector for communication with the host
- Ready-to-use printed circuit board including
您可能还会喜欢...
All tools & software
全部资源
Resource title | 版本 | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 06 Apr 2016 | 06 Apr 2016 |
物料清单 (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
2.1 | 06 Apr 2016 | 06 Apr 2016 |
Schematic Pack (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
1.0 | 10 May 2016 | 10 May 2016 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
PLUG-CR95HF-B | NRND | CONTRACTS | 工业 | Ecopack2 | - | |
PLUG-CR95HF-B
Package:
CONTRACTSMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
PLUG-CR95HF-B | 无法联系到经销商,请联系我们的销售办事处 | CR95HF | NRND | ST | EAR99 | NEC | FRANCE | |