用户手册
- Getting started with STEVAL-IFP045V1 industrial digital output expansion board
- Getting started with STEVAL-IFP046V1 industrial digital output expansion board
- Getting started with the STEVAL-IFP029V1 for the IPS4260L high speed quad low-side driver with dedicated GUI
- Getting started with the STEVAL-IFP040V1 industrial digital output expansion board
- Getting started with the STEVAL-IFP043V1 industrial digital output expansion board
Data Brief
- 16-bit PLC digital input card demonstration board based on the SCLT3
- 16-bit digital input card based on the CLT01-38S4 high-speed protected digital termination array
- 5 V and 12 V power line protection based on STEF05 and STEF12 electronic fuses
- 8-channel high-side driver demonstration board with the VN808CM-E
- Eight-channel high-side driver based on the VNI8200XP
应用手册
- 5 V and 12 V power line protection based on STEF05 and STEF12 electronic fuses
- Designing a digital output module with the L6370Q intelligent power switch STEVAL-IFP020V1
- Designing digital outputs for factory automation
- Galvanically-isolated 8 channel high-side driver based on the ISO8200B and ISO8200BQ
- PLC actuator high-side driver solution with CMOS interface based on VN808CM-E high-side driver