Design Tip
产品介绍
技术说明
应用手册
- 10 W + 10 W dual BTL class-D audio amplifier demonstration board based on the TDA7491P
- 20 W + 20 W dual BTL class-D audio amplifier demonstration board based on the TDA7491HV
- 5 W + 5 W dual BTL class-D audio amplifier demonstration board based on the TDA7491LP
- 50 W + 50 W dual BTL class-D audio amplifier demonstration board based on the TDA7492
- APWLink USB interface board for Sound Terminal® demonstration boards
Demos resources
- AN5176 – Displaying variable voltage on a bar of LEDs using STM8 Nucleo-64 boards
- AN5176 – Displaying variable voltage on a bar of LEDs using STM8 Nucleo-64 boards
- AN5178 – Using STM8 Nucleo-64 boards GPIOs and interrupt controller to drive LEDs.
- AN5178 – Using STM8 Nucleo-64 boards GPIOs and interrupt controller to drive LEDs.
- AN5179 – RS232 communications with a terminal using STM8 Nucleo-64 boards.
Evaluation Board Terms of Use
Flyers
用户手册
- Getting started with STM32F334 discovery kit software development tools
- 4-inch WVGA TFT LCD board with MIPI® DSI interface and capacitive touch screen
- Discovery kit for STM32F3 series with STM32F334C8 MCU
- 14 mm x 14 mm antenna reference board for the M24SR64-Y dual interface EEPROM
- AVAS architecture based on AutoDevKit