意法半导体提供的交钥匙解决方案满足了日益增长的创新需求,实现了效率更高、功率密度更大、待机功耗更低的设计。 可以通过广泛的分立式功率元件、模拟IC和数字处理器来实现。 研究下述评估板,找出最符合设计需求的产品。
特别推荐
Find the best design solution thanks to high-performances Quad-LDO evaluation board
The STEVAL-LDO001V1 allows smart evaluation of four ST's high-performance low-dropout linear voltage regulators specially designed for extend battery life in portable smart devices. Thanks to state-of-the-art technologies, designs and innovative packaging, designers can select the best solution in terms of ultra-low quiescent current, ultra-low noise and high PSRR, automatic green mode and miniature packages such as Flip-Chip or ST STAMP™.
Discover USB Type-C and PD controller evaluation boards
The STEVAL-ISC004V1 is a STUSB4710 evaluation board embedding a 20V capable DC/DC. The board is ready-to-use, acting as a USB PD provider pre-configured with 5 PDOs. The STEVAL-CCC002V1 is an USB Type-C controller evaluation board based on STUSB1600A. It can be used as a source, sink or dual power role and supports dead battery start-up.
Two new quasi-resonant fly-back SMPS designs
The STEVAL-ISA171V1 (12 V /15 W, based on the ViPer35HD) and the STEVAL-ISA162V1 (12 V / 10 W, based on the ViPer25HD) evaluation boards, implement a wide-range AC input voltage, isolated fly-back SMPS (switched mode power supply) operated in quasi-resonant mode to deliver high efficiency (>82% in active mode). They also feature low consumption under no-load conditions thanks to burst mode operation that reduces the average switching frequency and minimizes all frequency-related losses.
- STEVAL-1PS01AJR Evaluation board based on ST1PS01AJR 400 mA nano-quiescent synchronous step-down converter
- STEVAL-1PS01EJR Evaluation board based on the ST1PS01EJR 400 mA nano-quiescent synchronous step-down converter
- STEVAL-1PS01DJR Evaluation board based on ST1PS01DJR 400 mA nano-quiescent synchronous step-down converter
- STEVAL-ISA179V1 15 V, 0.15 A buck converter using VIPer™ Plus - VIPer0P
- STEVAL-TSP004V2 5 V/4 A, synchronous flyback converter, Power Over Ethernet (PoE) - IEEE 802.3at compliant reference design
- STEVAL-LDO001V1 Quad high performance LDO evaluation board based on LDBL20, LDLN025, LD39130S and STLQ020
- STEVAL-ISA202V1 1.5 A step down switching regulator (VIN = 8 to 55 V) based on L4971
- STEVAL-ISB017V1 STC3117 evaluation board
- STEVAL-ISA101V1 2 A DC step-down switching regulator with 4 V/36 V input voltage range based on the L5973D
- STEVAL-ISA117V1 Wide range isolated flyback demonstration board, single output 12 V/4.2 W based on the VIPer16LN
- STEVAL-ISA069V1 3 A / 1.5 MHz step-down synchronous switching regulator based on the ST1S31 in DFN 3x3 package
- EVL6563S-200ZRC A 200 W ripple-free input current PFC pre-regulator with the L6563S
- EVSTDRIVEG600DG Demonstration board for STDRIVEG600 600V high-speed half-bridge gate driver with enhanced mode GaN HEMTs
- EVSTDRIVEG600DM Demonstration board for STDRIVEG600 600V high-speed half-bridge gate driver with MDmesh DM2 Power MOSFET
- EVLSRK1000A-PF SRK1000A adaptive synchronous rectification controller for flyback converter demonstration board with logic level SR MOSFET
- EVLSRK1000B-PF SRK1000B adaptive synchronous rectification controller for flyback
- EVLSRK1000-DP SRK1000 adaptive synchronous rectification controller for flyback
- EVLSRK1000A-TO SRK1000A adaptive synchronous rectification controller for flyback converter demonstration board with STF80N10F7
- EVLSRK1000-TO SRK1000 adaptive synchronous rectification controller for flyback
- EVLSRK1000-PF SRK1000 adaptive synchronous rectification controller for flyback converter demonstration board with logic level SR MOSFET
- EVALSTISO62XV1 Dual channel digital isolator evaluation board
- STEVAL-PMIC1K1 Evaluation board for high integration STPMIC1x power management IC for microprocessor units
- STEVAL-ISA191V1 5 V - 12 V, 15 W double output isolated flyback converter based on VIPer37LE
- STEVAL-ISA075V1 High efficiency DC-DC converter - compact solution based on L6738
- STEVAL-ISC003V1 STUSB4710 evaluation board USB PD controller with on-board DC-DC
- STEVAL-ISA076V1 Battery charger demonstration board with integrated power switch for Li-ION/Li-POLYMER based on the L6924D
- STEVAL-ISA161V1 Evaluation board for the SEA01 constant voltage and current controller with online digital trimming
- EVLMG1-250WLLC DC/DC resonant converter for industrial applications using MasterGaN1
- STDES-7KWOBC 7 kW on-board charger (OBC) reference design
- EVL4984-350W 350 W CCM PFC pre-regulator demonstration board based on the L4984D
- EVLCMB1-90WADP 19 V - 90 W adapter based on the STCMB1, TM PFC and HB LLC combo controller
- EVL80WLED-STCH03 EVL80WLED-STCH03: 80W-1A primary side current loop control LED driver with STCH03 for street lighting applications
- STEVAL-ISB032V1 Li-Ion battery charger evaluation board based on STNS01
- STEVAL-ISS001V2 Line interactive 450 W UPS reference design - 230 V / 50 Hz model
- STEVAL-ISA084V1 4 A peak, 800 kHz fixed-frequency PWM synchronous step-down demonstration board with enable on/off based on the ST1S40
- EVL6566B-65W-QR 19 V - 65 W quasi resonant flyback adapter board
- STEVAL-DPSTPFC1 3.6 kW Totem Pole PFC with inrush current limiter reference design using TN3050H-12WY and SCTW35N65G2V
- STEVAL-ISA156V1 38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6986
- EVLCMB1-AIO210W 12 V - 210 W adapter based on STCMB1, combo TM PFC and HB LLC
- STEVAL-ISB68WA Qi-based wireless power receiver reference design for wearable applications up to 2.5 W using STWLC68
- STEVAL-ISB68RX Qi-based wireless power receiver for Baseline Power Profile (BPP) applications up to 5 W using STWLC68
- STEVAL-ISC002V1 Resonant LCC 90 W notebook power adapter based on the L6599 and STP9NK50ZF
- EVL150W-HVSL 150 V - 1 A LED driver using STCMB1
- STEVAL-ISA180V1 12 V - 0.6 A flyback isolated converter using VIPer™ Plus - VIPer0P
- STEVAL-ISA118V1 Offline power converter demonstration board using the Viper16
- STEVAL-ISA089V1 1.5 A step down switching regulator (Vin=4 to 36 V, Vout=1.235 to Vin) based on L5972D
- STEVAL-ISA121V1 Wide range single-output demonstration board based on the VIPER37LE
- STEVAL-L7983ADJ 12 V/0.3 A step down DC/DC converter (VIN = 12 to 60 V) based on the L7983PUR regulator
- EVL6591-90WADP 90W ac-dc asymmetrical half bridge adapter using L6591 and L6563
- STEVAL-SCR001V1 Inrush current solution with bypass SCR
- EVL400W-EUPL7 12 V - 400 W adapter based on L4984, L6699 and SRK2001
- STREF-SCS001V1 Fast and easy migration from DC barrel to Type-C
- STEVAL-ISA077V2 High efficiency synchronous rectifier step-up converter demonstration board based on the L6920D
- STEVAL-ISA138V1 19 V - 90 W adapter with PFC for laptop computers using the L6563H and L6699
- STEVAL-ISA077V1 High efficiency synchronous rectifier step-up converter demonstration board based on the L6920DB
- STEVAL-TSP006V2 Power over Ethernet - PD converter with 3.3 V 3 A output, standard IEEE 802.3af compliant
- STEVAL-POE002V1 5V/8A, synchronous flyback converter, Power over Ethernet (PoE) IEEE 802.3bt compliant reference design
- STEVAL-POE005V1 12V/8A, active clamp forward converter, Power Over Ethernet (PoE) IEEE 802.3bt compliant reference design
- STEVAL-ISA204V1 100W 5V/20A active clamp forward converter based on PM8804 for telecom systems
- STEVAL-1PS02A Evaluation board based on ST1PS02AQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch
- STEVAL-1PS02B Evaluation board based on ST1PS02BQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch
- STEVAL-POE006V1 3.3V/20A, active clamp forward converter, Power Over Ethernet (PoE) IEEE 802.3bt compliant reference design
- STEVAL-1PS02C Evaluation board based on ST1PS02CQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch
- STEVAL-ISA203V1 48 V flyback converter 12 V - 5 A based on PM8804
- STEVAL-USBPD45C 45 W USB Type-C™ Power Delivery adapter reference design based on STCH03, STM32F051 and STUSB1602A
- STEVAL-1PS02D Evaluation board based on ST1PS02DQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch
- STEVAL-ISA055V1 0.7 A / 1.2 V synchronous buck converter with enable function based on the ST1S12XX
- STEVAL-ISA135V1 4 W, 12 V output, isolated flyback converter using VIPer™ Plus - VIPER06HS
- STEVAL-VP319X1B 5 V / 0.6 A Buck converter based on VIPER319X
- STEVAL-L7983V33 3.3 V/0.3 A step down DC/DC converter (VIN = 3.5 V to 60 V) based on the L7983PU33R
- STEVAL-ISA133V1 Double output SMPS for power line applications using the ALTAIR04-900 primary controller
- STEVAL-PCC020V2 USB to I2C/UART interface board for STNRG digital power controller products (STNRG01x and ST-ONE)
- EVL6563S-250W 250W TRANSITION-MODE PFC PRE-REGULATOR WITH L6563S
- STEVAL-ISA177V1 5 V, 0.85 A flyback converter using VIPer™ Plus - VIPer01
- STEVAL-ISA095V1 Up to 3 A step-down switching regulator based on the ST1S14
- STEVAL-ISA182V1 8.4 W / 30 W peak power offline flyback converter using VIPER38HD
- STEVAL-ISF003V1 Low standby losses power front-end with inrush current-limitation
- STEVAL-TSP009V2 3.3 V/6 A, synchronous flyback converter, Power Over Ethernet (PoE) - IEEE 802.3at compliant reference design
- STEVAL-ISA140V1 15W, 12V output, isolated flyback converter using VIPer™ Plus - VIPER37HE
- STEVAL-ISA162V1 12 V/10 W isolated flyback converter based on VIPer25HD
- EVL6566A-75WES4 19 V - 75 W SMPS compliant with latest Energy Star criteria using the L6563 and the L6566A
- STEVAL-ISB033V1 Evaluation board for STBCFG01 single-cell Li+ battery charger with OTG boost, voltage mode fuel gauge and 200 mA LDO
- STEVAL-ISA055V2 0.7 A / 3.3 V synchronous buck converter with enable function based on the ST1S12XX
- STEVAL-ISA044V5 3 A synchronous 900 kHz step-down DC-DC converter with inhibit function based on the ST1S10 (Power SO-8)
- EVL6699-HVSL 150 V - 150 W LED driver with the L6564H and the L6699 Transition Mode PFC Pre-regulator, Half Bridge LCC Resonant Converter
- STEVAL-ISA142V1 50 W wide-range high power factor flyback converter using the L6564
- STEVAL-ISA126V1 5 V-2 A, 115 kHz flyback with temporary extra-power management based on the VIPER28HN
- STEVAL-IPFC02V1 2 kW two-channel interleaved PFC reference design based on the STNRGPF02 digital controller
- STEVAL-ISA062V1 6 W dual output SMPS demonstration board based on the VIPER17
- STEVAL-VP26K01F Three output isolated flyback converter for STCOMET smart meter and PLC system using VIPER267KDTR
- STEVAL-POE001V1 Power Over Ethernet (PoE) - IEEE 802.3bt compliant interface reference design
- STEVAL-ISB045V1 2.5 W wireless charger transmitter evaluation kit
- STEVAL-ISB041V1 Li-Ion/Li-Po battery power management evaluation board based on STBC02
- EVL6564H-25W-BB 25 W wide-range high power factor buck-boost converter demonstration board using the L6564H
- STEVAL-ISA107V1 4 A 850 kHz fixed-frequency PWM synchronous step-down demonstration board based on ST1S41IPHR (SO-8 ePad) with enable
- STEVAL-ISA108V1 4 A, 850 kHz fixed-frequency PWM synchronous step-down demostration board based on the ST1S41 in a VFQFPN package
- STEVAL-ISA096V1 Auxiliary power supply in buck-boost topology based on the Viper06
- EVL4986A-1KWBL Low THD-High Efficiency, 1KW Bridgeless CCM-PFC pre-regulator based on L4986A
- STEVAL-DPS334C1 Digital power supply control board based on STM32F334
- STEVAL-DPSLLCK1 3 kW Full Bridge LLC resonant digital power supply evaluation kit
- STEVAL-ISA141V2 2 A, high efficiency single inductor buck-boost DC-DC converter and high brightness white LED driver based on the STBB3JCC
- STEVAL-ISA172V2 2 kW fully digital AC-DC power supply (D-SMPS) evaluation board
- STEVAL-VP26K01B 15 V / 100 mA high voltage buck converter reference design based on VIPER26K
- STEVAL-ISA152V1 3.3 V/3 A high efficiency step down DC-DC converter (VIN= 4.5 to 60 V) based on the L7987
- STEVAL-ISA102V2 80 W high performance transition mode PFC evaluation board based on L6562A
- STEVAL-VP12201F 12 V - 5 W isolated flyback converter based on VIPer122LS
- STEVAL-ISA154V1 0.7 A step-down switching regulator evaluation board based on the L5980
- STEVAL-ISA153V1 12 V, 15 W (20 W peak) isolated flyback converter based on the VIPER38LE
- STEVAL-ISA146V1 4 A step-down switching evaluation board based on the ST1S50
- EVLSTCH03-45WPD 45W USB Type-C Power Delivery 3.0 adapter based on STCH03, SRK1001 and STUSB4761
- STEVAL-ISA200V1 High efficiency synchronous step-down regulator based on the A6984
- STEVAL-ISA098V1 2 A step-down switching demonstration board based on the L7985A in HSOP8 package
- STEVAL-ISA114V1 5 V/0.8 W wide-range 30 kHz buck converter based on the VIPer06XS
- STEVAL-ISA097V1 2 A step-down switching demonstration board based on the L7985 in DFN10 package
- STEVAL-ISA043V2 1.5 A / 3.3 V high frequency synchronous buck converter demonstration board based on the ST1S06
- STEVAL-ISA083V1 4 A peak 800 kHz fixed-frequency PWM synchronous step-down demonstration board with enable on/off based on the ST1S40IPUR
- STEVAL-ISA100V1 3 A step-down switching demonstration board based on the L7986A in HSOP8 package
- STEVAL-ISA099V1 3 A step-down switching demonstration board based on the L7986 in DFN10 package
- STEVAL-ISA082V1 4 A peak 800 kHz fixed-frequency PWM synchronous step-down demonstration board with enable on/off based on the ST1S40IPHR
- STEVAL-1PS03A Evaluation board based on ST1PS03AQTR 400 mA nano-quiescent synchronous step-down converter with load switch
- STEVAL-ISA175V1 9.4 W, 15 V-5 V-3.3 V, three output isolated flyback converter for smart meter and power line systems using the VIPER26HD
- STEVAL-L7983V50 5.0 V / 0.3 A step down DC/DC converter (VIN = 5 to 60 V) based on the L7983PU50R regulator
- STEVAL-ISA093V1 3 A step-down switching power supply demonstration board based on the L7981 (QFN)
- EVAL5980 L5980, 0.7 A step-down switching regulator, evaluation board
- STEVAL-ISA094V1 3 A step-down switching power supply demonstration board based on the L7981 (HSOP8)
- STEVAL-ISA091V1 2 A step-down switching power supply demonstration board based on the L7980 (QFN)
- EVAL5983 1.5 A step-down switching regulator demonstration board based on the L5983
- STEVAL-USBPD27S Compact 27W USB Type-C? Power Delivery 3.1 with PPS adapter reference design
- STEVAL-ISA092V1 2 A step-down switching demonstration board based on the L7980
- STEVAL-ISB047V1 Qi certified 3-coil 15 W wireless charger TX evaluation kit based on STWBC-MC
- STEVAL-ISB009V1 Li-Ion battery monitoring and gas gauge evaluation board based on STC3100
- EVL6566A-75WADP 19 V - 75 W laptop adapter with tracking boost PFC pre-regulator, using the L6563 and the L6566A
- STEVAL-ISA132V1 300 W peak power (170 W continuous power) LLC resonant converter based on L6699, STB13N60M2 and STPS20M80CG
- EVAL-STCH03-45W 45W / 12V power supply based on STCH03 QR flyback controller and SRK1000B adaptive synchronous rectification controller
- STEVAL-ISA046V2 2 A / 3.3 V high-efficiency synchronous buck converter evaluation board based on the ST1S09I with inhibit
- STEVAL-SMACH15V1 15 W 5 V output USB adapter evaluation board with STCH03 CC-mode primary sensing switching controller
- EVALSTWBC-EP Qi MP-A15 15W wireless charger TX evaluation kit based on STWBC-EP
- EVLSRK1001-TO SRK1001 adaptive synchronous rectification controller for flyback converter demonstration board with SR MOSFET
- EVLSRK1001-PF SRK1001 adaptive synchronous rectification controller for flyback converter demonstration board with SR MOSFET
- STEVAL-ISA071V2 4 W non-insulated, wide input voltage range SMPS based on the VIPer16
- STEVAL-TSP003V2 Power over Ethernet - PD converter with 12 V 1 A output, standard IEEE 802.3af compliant
- STEVAL-LLL009V1 300 W very high AC input voltage LED driver with digital power control
- STEVAL-VP12201B 15 V/200 mA buck converter based on VIPER122
- STEVAL-VP013B1B 5 V / 100 mA high voltage optimized buck-converter based on VIPer013BLS
- EVAL5972D L5972D Up to 2A Step Down Switching Regulator Evaluation Board
- STEVAL-ISA174V1 7 W dual output offline flyback converter for home appliances using VIPer0P
- STEVAL-ISA176V1 ALTAIR05T-800 5 W wide range CV-CC optoless adapter evaluation board
- STEVAL-EFUSE01 Evaluation board based on the STEF01 fully programmable universal electronic fuse
- STEVAL-ISA116V1 5 W, 2-output wide-range buck converter based on the VIPER26LD
- STEVAL-ISB019V1 Evaluation board for STCC2540 USB charging controller
- STEVAL-ISB018V1 Evaluation board for STCC5021 USB charging controller attach detection
- STEVAL-L6982CDR 38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6982CDR
- STEVAL-ISA079V2 High-efficiency monolithic synchronous step-down regulator based on the L6928
- EVLVIPGAN50PD 45W QR USB PD adaptor reference design based on VIPerGaN50 and STUSB4761
- STEVAL-L6982NDR 38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6982NDR
- STEVAL-ISA078V1 High efficiency synchronous step-up regulator based on the L6926
- STEVAL-ISA079V1 High efficiency monolithic synchronous step-down regulator based on the L6928D
- STEVAL-ISV006V2 Up to 5 W solar battery charger with embedded MPPT based on SPV1040
- STDES-30KWVRECT 30 kW Vienna PFC rectifier reference design with digital control
- STEVAL-ISA198V1 2 A step down DC - DC switching regulator (VIN = 4.5 V to 60 V) based on the L7987L
- STEVAL-ISA125V1 5 V/10 W, 60 kHz isolated flyback with extra power management based on the VIPer28L
- STEVAL-ISA109V2 800 mA, 3 MHz, adjustable output high efficiency dual-mode buck-boost DC-DC converter based on the STBB2
- STEVAL-ISA171V1 12 V - 15 W quasi resonant flyback converter based on the VIPER35HD
- EVAL-SCS001V1 Fast and easy migration from DC barrel to Type-C
- STEVAL-ISA170V1 12 V - 150 W resonant converter with synchronous rectification based on L6563H, L6699 and SRK2001
- STEVAL-ISA178V1 5 V / 200 mA high voltage buck-converter based on VIPer01
- STEVAL-ISA149V1 19 V - 75 W SMPS compliant with latest Energy Star criteria using the L6563 and the L6566A
- STEVAL-ISA081V1 12 V /1 A SMPS wide range demonstration board based on the VIPER26
- STEVAL-ISA112V1 Wide range non-isolated flyback demonstration board, single-output 12 V/4 W based on the VIPER06HN
- STEVAL-ISA113V1 Wide range single-output demonstration board based on the VIPER06HS
- STEVAL-ISA115V1 12 V, 150 mA non-isolated buck converter using VIPer™ Plus - VIPER06XS
- STEVAL-ISA165V1 Evaluation board: SRK2001 adaptive synchronous rectification controller for LLC resonant converters with STP120N4F6
- STEVAL-ISA111V1 Wide range single output demonstration board based on the VIPER26HN
- EVL-SRK2001-HVS Evaluation board for SRK2001 adaptive synchronous rectification controller for LLC resonant converter with high voltage external sensing MOSFETs
- STEVAL-ISA129V1 16 V-280 mA non isolated off-line high voltage converter based on the VIPer16H
- STEVAL-ISA141V1 2 A, 2 MHz, Vout = 3.3 V, high-efficiency dual-mode buck-boost DC-DC converter based on the STBB3J
- STEVAL-ISA136V1 3W, 5V output, isolated flyback converter using VIPer™ Plus - VIPER06HN
- STEVAL-ISA134V1 12 V - 4 W, 115 kHz isolated flyback based on the VIPer06
- STEVAL-2STPD01 USB Type-C Power Delivery dual port adapter based on the STPD01 programmable buck converter
- STDES-50W2CWBC 50 W two-coil wireless charger transmitter reference design
- STEVAL-ISA144V1 1.5 A step-down switching regulator demonstration board based on the L5983
- STEVAL-ISA119V1 1.5 W double output buck demonstration board based on the VIPER16LD
- STDES-3KWTLCP 3 kW telecom rectifier reference design based on the STM32G474RBT6 digital power MCU
- STEVAL-L6986IV1 38 V, 5 W synchronous iso-buck converter evaluation board with dual isolated output based on the L6986I
- STEVAL-VP22201B 5 V - 360 mA buck converter based on VIPer222XSTR
- STEVAL-ISA208V1 38 V, 3 A synchronous step-down switching regulator evaluation board based on the L6983CQTR
- EVAL-SCS003V1 STUSB utility Dongle
- STEVAL-ISA164V1 STNRG388A evaluation board
- STEVAL-ISA209V1 38 V, 3 A synchronous step-down switching regulator evaluation board based on the L6983NQTR
- STEVAL-ISA184V1 5V/1.2A 12V/750mA double output flyback converter using VIPER37LD
- EVAL-SCS002V1 Fast and easy migration from USB micro-B to Type-C
- EVLSTNRG-170W 170W SMPS with digitally controlled PFC and resonant LLC stage using STNRG388A
- STEVAL-ISA206V1 38 V, 2 A synchronous step-down switching regulator evaluation board based on L6986H
- EVL6564H-100W 100 W transition-mode PFC pre-regulator demonstration board based on the L6564H
- STEVAL-ISA122V1 Wide input-range, single-output 5 V / 11 W power supply demonstration board based on the VIPer27
- STEVAL-POE003V1 5V/20A, active clamp forward converter, Power Over Ethernet (PoE) - IEEE 802.3bt compliant reference design
- STEVAL-ISA130V1 12 V 140 mA 30 kHz non-isolated buck topology regulator based on VIPer06XN
- STEVAL-VP318L1F 15 V / 1.2 A SSR Flyback converter based on VIPer318L
- STEVAL-ISC005V1 Evaluation board for the STUSB4500 USB Power Delivery controller
- STEVAL-ISA010V1 Ultra wide range dual output back converter demonstration board based on the VIPER16
- STEVAL-CCC002V1 STUSB1600A Type-C™ controller evaluation board
- STEVAL-ISC004V1 STUSB4710A evaluation board (with on-board DC-DC)
- STEVAL-IPFC01V1 3 kW three-channel interleaved PFC based on the STNRGPF01 digital controller
- STDES-VRECTFD 15 kW, three-level, three-phase Vienna rectifier with digital control for power factor correction
- EVL6564-100W L6564 transiotion mode PFC evaluation board
- STEVAL-ISB035V1 Li-Ion/Li-Po battery power management evaluation board based on STBC03
- EVALMASTERGAN2 Demonstration board for MASTERGAN2 high power density half-bridge high voltage driver with two 650V enhanced mode GaN HEMT
- EVALMASTERGAN5 Demonstration board for MASTERGAN5 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMTs
- EVALMASTERGAN3 Demonstration board for MASTERGAN3 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMTs
- STEVAL-ISA106V1 1.5 A step-down switching regulator based on the L5973AD
- EVALMASTERGAN4 Demonstration board for MASTERGAN4 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMT
- STEVAL-ISB037V1 Evaluation board for the LD39020 High PSRR, 200mA LDO
- STEVAL-L6981NDR 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on the L6981NDR
- STEVAL-L6981CDR 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on the L6981CDR
- STEVAL-ISB014V2 Battery monitoring with alarm output for gas gauge applications based on the STC3115
- EVL4986-350W Low-THD 350W CCM-PFC pre-regulator based on L4986
- EVL012LED 200 W LED driver using the STNRG012
- EVL4985-350W Low-THD 350W CCM-PFC pre-regulator based on L4985
- STEVAL-NRG011TV 200 W power supply based on STNRG011 digital combo for LED TV
- STEVAL-ISB013V1 Battery monitor demonstration board with alarm output for gas gauge applications based on the STC3105
- STDES-PFCBIDIR 15 kW, three-phase, three-level Active Front End (AFE) bidirectional converter for industrial and electric vehicle DC fast charging applications
- STDES-VIENNARECT 15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction
- EVL6562A-35WFLB 35W WIDE RANGE HIGH POWER FACTOR FLYBACK CONVERTER USING THE L6562A
- STEVAL-ISA044V6 3 A synchronous 900 kHz step-down DC-DC converter with inhibit function based on the ST1S10 (DFN)
- STEVAL-ISA070V1 3 A / 1.5 MHz step-down synchronous switching regulator based on the ST1S31 in SO-8 package
- STEVAL-ISA105V1 Power supply for energy meter and power line modem based on the ALTAIR04-900
- STEVAL-ISA159V1 High efficiency synchronous step-down regulator based on the L6984
- STEVAL-ISA160V1 3 A / 2.3 MHz step-down synchronous switching regulator based on the AST1S31HF in a DFN 3x3 package
- EVALMASTERGAN1 Demonstration board for MASTERGAN1 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMT
- STEVAL-IPFC12V1 2 kW two-channel interleaved PFC reference design based on the STNRGPF12 digital controller with digital inrush current control
- STEVAL-ISA158V1 38 V - 2 A synchronous step-down switching regulator evaluation board based on the A6986
- STEVAL-ISA187V1 38 V, 0.5 A synchronous step-down switching regulator evaluation board based on A6985F
- STEVAL-ISA211V1 100 W, ultra-wide range flyback converter based on L6566BH
- STEVAL-ISA188V1 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F3V3
- STEVAL-ISA192V1 7 W dual output flyback converter with standby managed by capacitive touch using VIPer0P and STM32L
- STEVAL-ISA197V1 12 V, 7.8 W isolated flyback converter based on VIPer114LS
- STEVAL-ISA196V1 5 V / 1.2 A non-isolated flyback converter using VIPerPlus-VIPer114LS
- STEVAL-ISA189V1 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F5V
- STEVAL-ISA183V1 16 W triple output quasi resonant flyback converter for air conditioning applications using VIPer35LD
- STEVAL-ISA185V1 38 V, 0.5 A synchronous step-down switching regulator evaluation board based on A6985F3V3
- STEVAL-ISA186V1 38 V, 0.5 A synchronous step-down switching regulator evaluation board based on A6985F5V
- STEVAL-ISA147V3 500 W fully digital AC-DC power supply (D-SMPS) based on STM32F334C8 microcontroller
- STEVAL-VP26K03F Double output isolated PSR flyback converter for smart meter and PLC systems using VIPER267KDTR
- STEVAL-VP26K02F Two output isolated SSR flyback converter for smart meter and PLC systems using VIPER267KDTR
- STEVAL-ISA195V1 5 V / 0.36 A buck converter using VIPerPlus ? VIPer11
- STEVAL-DPSG474 Digital power supply control kit based on STM32G474RE
- EVL6566B-40WSTB 40 W wide input range flyback converter using L6566BH Multimode controller for SMPS
- EVLSTCH03-36W-SR 36W USB charger with selectable output voltage (5-9-12 V @3A) based on STCH03L and SRK1000B
- EVLSTNRG011-150 12 V, 150 W power supply based on STNRG011 digital combo and SRK2001 adaptive synchronous rectifier controller
- EVLSRK1000B-TO SRK1000B adaptive synchronous rectification controller for flyback
- STEVAL-VP318L2F 15 V/1.2 A isolated PSR Flyback converter based on VIPER31
- STEVAL-TSP005V2 Power over Ethernet - PD converter with 5 V 2 A output, standard IEEE 802.3af compliant
- STEVAL-ISA042V2 1.5 A / 3.3 V step-down DC-DC converter demonstration board based on the ST1S03
- STEVAL-ISA190V1 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F
- EVL6562A-400W L6562A 400W FOT-controlled PFC pre-regulator evaluation board
- STEVAL-ISA063V2 1 A, high efficiency single inductor DC-DC converter based on the STBB1-APUR
- EVL6562A-LED Constant current inverse buck LED driver using L6562A
- STEVAL-L7983V50 5.0 V / 0.3 A step down DC/DC converter (VIN = 5 to 60 V) based on the L7983PU50R regulator
- STEVAL-ISA093V1 3 A step-down switching power supply demonstration board based on the L7981 (QFN)
- STEVAL-ISA094V1 3 A step-down switching power supply demonstration board based on the L7981 (HSOP8)
- STEVAL-ISA091V1 2 A step-down switching power supply demonstration board based on the L7980 (QFN)
- STEVAL-ISA092V1 2 A step-down switching demonstration board based on the L7980
- STEVAL-1PS02A Evaluation board based on ST1PS02AQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch
- STEVAL-ISA202V1 1.5 A step down switching regulator (VIN = 8 to 55 V) based on L4971
- STEVAL-1PS02B Evaluation board based on ST1PS02BQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch
- STEVAL-ISA101V1 2 A DC step-down switching regulator with 4 V/36 V input voltage range based on the L5973D
- STEVAL-ISA055V1 0.7 A / 1.2 V synchronous buck converter with enable function based on the ST1S12XX
- STEVAL-ISA046V2 2 A / 3.3 V high-efficiency synchronous buck converter evaluation board based on the ST1S09I with inhibit
- STEVAL-ISA069V1 3 A / 1.5 MHz step-down synchronous switching regulator based on the ST1S31 in DFN 3x3 package
- STEVAL-ISA106V1 1.5 A step-down switching regulator based on the L5973AD
- STEVAL-L6981NDR 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on the L6981NDR
- STEVAL-L7983V33 3.3 V/0.3 A step down DC/DC converter (VIN = 3.5 V to 60 V) based on the L7983PU33R
- STEVAL-L6981CDR 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on the L6981CDR
- STEVAL-ISA044V6 3 A synchronous 900 kHz step-down DC-DC converter with inhibit function based on the ST1S10 (DFN)
- STEVAL-ISA095V1 Up to 3 A step-down switching regulator based on the ST1S14
- STEVAL-ISA070V1 3 A / 1.5 MHz step-down synchronous switching regulator based on the ST1S31 in SO-8 package
- STEVAL-ISA055V2 0.7 A / 3.3 V synchronous buck converter with enable function based on the ST1S12XX
- STEVAL-ISA044V5 3 A synchronous 900 kHz step-down DC-DC converter with inhibit function based on the ST1S10 (Power SO-8)
- STEVAL-L6982CDR 38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6982CDR
- STEVAL-L6982NDR 38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6982NDR
- STEVAL-ISA159V1 High efficiency synchronous step-down regulator based on the L6984
- STEVAL-ISA160V1 3 A / 2.3 MHz step-down synchronous switching regulator based on the AST1S31HF in a DFN 3x3 package
- STEVAL-ISA198V1 2 A step down DC - DC switching regulator (VIN = 4.5 V to 60 V) based on the L7987L
- STEVAL-ISA158V1 38 V - 2 A synchronous step-down switching regulator evaluation board based on the A6986
- STEVAL-ISA187V1 38 V, 0.5 A synchronous step-down switching regulator evaluation board based on A6985F
- STEVAL-ISA188V1 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F3V3
- STEVAL-ISA189V1 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F5V
- STEVAL-ISA185V1 38 V, 0.5 A synchronous step-down switching regulator evaluation board based on A6985F3V3
- STEVAL-ISA186V1 38 V, 0.5 A synchronous step-down switching regulator evaluation board based on A6985F5V
- STEVAL-ISA108V1 4 A, 850 kHz fixed-frequency PWM synchronous step-down demostration board based on the ST1S41 in a VFQFPN package
- STEVAL-2STPD01 USB Type-C Power Delivery dual port adapter based on the STPD01 programmable buck converter
- STEVAL-ISA144V1 1.5 A step-down switching regulator demonstration board based on the L5983
- STEVAL-ISA084V1 4 A peak, 800 kHz fixed-frequency PWM synchronous step-down demonstration board with enable on/off based on the ST1S40
- STEVAL-L6986IV1 38 V, 5 W synchronous iso-buck converter evaluation board with dual isolated output based on the L6986I
- STEVAL-DPSLLCK1 3 kW Full Bridge LLC resonant digital power supply evaluation kit
- STEVAL-ISA156V1 38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6986
- STEVAL-ISA152V1 3.3 V/3 A high efficiency step down DC-DC converter (VIN= 4.5 to 60 V) based on the L7987
- STEVAL-ISA154V1 0.7 A step-down switching regulator evaluation board based on the L5980
- STEVAL-ISA208V1 38 V, 3 A synchronous step-down switching regulator evaluation board based on the L6983CQTR
- STEVAL-ISA146V1 4 A step-down switching evaluation board based on the ST1S50
- STEVAL-ISA209V1 38 V, 3 A synchronous step-down switching regulator evaluation board based on the L6983NQTR
- STEVAL-ISA098V1 2 A step-down switching demonstration board based on the L7985A in HSOP8 package
- STEVAL-ISA097V1 2 A step-down switching demonstration board based on the L7985 in DFN10 package
- STEVAL-ISA042V2 1.5 A / 3.3 V step-down DC-DC converter demonstration board based on the ST1S03
- STEVAL-ISA043V2 1.5 A / 3.3 V high frequency synchronous buck converter demonstration board based on the ST1S06
- STEVAL-ISA190V1 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F
- STEVAL-ISA089V1 1.5 A step down switching regulator (Vin=4 to 36 V, Vout=1.235 to Vin) based on L5972D
- STEVAL-L7983ADJ 12 V/0.3 A step down DC/DC converter (VIN = 12 to 60 V) based on the L7983PUR regulator
- STEVAL-ISA083V1 4 A peak 800 kHz fixed-frequency PWM synchronous step-down demonstration board with enable on/off based on the ST1S40IPUR
- STEVAL-ISA100V1 3 A step-down switching demonstration board based on the L7986A in HSOP8 package
- STEVAL-ISA063V2 1 A, high efficiency single inductor DC-DC converter based on the STBB1-APUR
- STEVAL-ISA099V1 3 A step-down switching demonstration board based on the L7986 in DFN10 package
- STEVAL-ISA082V1 4 A peak 800 kHz fixed-frequency PWM synchronous step-down demonstration board with enable on/off based on the ST1S40IPHR
- STEVAL-1PS03A Evaluation board based on ST1PS03AQTR 400 mA nano-quiescent synchronous step-down converter with load switch
- STEVAL-VP318L1F 15 V / 1.2 A SSR Flyback converter based on VIPer318L
- STEVAL-ISA010V1 Ultra wide range dual output back converter demonstration board based on the VIPER16
- EVL400W-EUPL7 12 V - 400 W adapter based on L4984, L6699 and SRK2001
- STEVAL-ISA175V1 9.4 W, 15 V-5 V-3.3 V, three output isolated flyback converter for smart meter and power line systems using the VIPER26HD
- STEVAL-ISA179V1 15 V, 0.15 A buck converter using VIPer™ Plus - VIPer0P
- STEVAL-IPFC01V1 3 kW three-channel interleaved PFC based on the STNRGPF01 digital controller
- STDES-VRECTFD 15 kW, three-level, three-phase Vienna rectifier with digital control for power factor correction
- STEVAL-USBPD45C 45 W USB Type-C™ Power Delivery adapter reference design based on STCH03, STM32F051 and STUSB1602A
- EVAL-STCH03-45W 45W / 12V power supply based on STCH03 QR flyback controller and SRK1000B adaptive synchronous rectification controller
- STEVAL-ISA117V1 Wide range isolated flyback demonstration board, single output 12 V/4.2 W based on the VIPer16LN
- STEVAL-SMACH15V1 15 W 5 V output USB adapter evaluation board with STCH03 CC-mode primary sensing switching controller
- STEVAL-ISA135V1 4 W, 12 V output, isolated flyback converter using VIPer™ Plus - VIPER06HS
- STEVAL-VP319X1B 5 V / 0.6 A Buck converter based on VIPER319X
- STEVAL-ISA133V1 Double output SMPS for power line applications using the ALTAIR04-900 primary controller
- STEVAL-ISA071V2 4 W non-insulated, wide input voltage range SMPS based on the VIPer16
- EVL4986-350W Low-THD 350W CCM-PFC pre-regulator based on L4986
- EVL4985-350W Low-THD 350W CCM-PFC pre-regulator based on L4985
- STEVAL-NRG011TV 200 W power supply based on STNRG011 digital combo for LED TV
- STDES-PFCBIDIR 15 kW, three-phase, three-level Active Front End (AFE) bidirectional converter for industrial and electric vehicle DC fast charging applications
- STDES-VIENNARECT 15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction
- STEVAL-ISA177V1 5 V, 0.85 A flyback converter using VIPer™ Plus - VIPer01
- STEVAL-VP12201B 15 V/200 mA buck converter based on VIPER122
- STEVAL-ISA182V1 8.4 W / 30 W peak power offline flyback converter using VIPER38HD
- STEVAL-ISA191V1 5 V - 12 V, 15 W double output isolated flyback converter based on VIPer37LE
- STEVAL-ISA174V1 7 W dual output offline flyback converter for home appliances using VIPer0P
- STEVAL-ISA176V1 ALTAIR05T-800 5 W wide range CV-CC optoless adapter evaluation board
- STEVAL-ISA140V1 15W, 12V output, isolated flyback converter using VIPer™ Plus - VIPER37HE
- STEVAL-ISA116V1 5 W, 2-output wide-range buck converter based on the VIPER26LD
- STEVAL-ISA162V1 12 V/10 W isolated flyback converter based on VIPer25HD
- STEVAL-ISA126V1 5 V-2 A, 115 kHz flyback with temporary extra-power management based on the VIPER28HN
- EVLVIPGAN50PD 45W QR USB PD adaptor reference design based on VIPerGaN50 and STUSB4761
- STEVAL-ISA105V1 Power supply for energy meter and power line modem based on the ALTAIR04-900
- EVL4984-350W 350 W CCM PFC pre-regulator demonstration board based on the L4984D
- STEVAL-IPFC02V1 2 kW two-channel interleaved PFC reference design based on the STNRGPF02 digital controller
- STDES-30KWVRECT 30 kW Vienna PFC rectifier reference design with digital control
- STEVAL-ISA062V1 6 W dual output SMPS demonstration board based on the VIPER17
- STEVAL-ISA125V1 5 V/10 W, 60 kHz isolated flyback with extra power management based on the VIPer28L
- STEVAL-IPFC12V1 2 kW two-channel interleaved PFC reference design based on the STNRGPF12 digital controller with digital inrush current control
- STEVAL-ISA171V1 12 V - 15 W quasi resonant flyback converter based on the VIPER35HD
- EVL80WLED-STCH03 EVL80WLED-STCH03: 80W-1A primary side current loop control LED driver with STCH03 for street lighting applications
- STEVAL-ISA211V1 100 W, ultra-wide range flyback converter based on L6566BH
- STEVAL-VP26K01F Three output isolated flyback converter for STCOMET smart meter and PLC system using VIPER267KDTR
- STEVAL-ISA192V1 7 W dual output flyback converter with standby managed by capacitive touch using VIPer0P and STM32L
- STEVAL-ISA197V1 12 V, 7.8 W isolated flyback converter based on VIPer114LS
- STEVAL-ISA196V1 5 V / 1.2 A non-isolated flyback converter using VIPerPlus-VIPer114LS
- STEVAL-ISA183V1 16 W triple output quasi resonant flyback converter for air conditioning applications using VIPer35LD
- STEVAL-ISA178V1 5 V / 200 mA high voltage buck-converter based on VIPer01
- STEVAL-ISA081V1 12 V /1 A SMPS wide range demonstration board based on the VIPER26
- STEVAL-ISA112V1 Wide range non-isolated flyback demonstration board, single-output 12 V/4 W based on the VIPER06HN
- STEVAL-ISA113V1 Wide range single-output demonstration board based on the VIPER06HS
- STEVAL-ISA115V1 12 V, 150 mA non-isolated buck converter using VIPer™ Plus - VIPER06XS
- STEVAL-ISA111V1 Wide range single output demonstration board based on the VIPER26HN
- STEVAL-VP26K03F Double output isolated PSR flyback converter for smart meter and PLC systems using VIPER267KDTR
- STEVAL-VP26K02F Two output isolated SSR flyback converter for smart meter and PLC systems using VIPER267KDTR
- STEVAL-ISA195V1 5 V / 0.36 A buck converter using VIPerPlus ? VIPer11
- STEVAL-ISA129V1 16 V-280 mA non isolated off-line high voltage converter based on the VIPer16H
- STEVAL-ISA096V1 Auxiliary power supply in buck-boost topology based on the Viper06
- STEVAL-ISA136V1 3W, 5V output, isolated flyback converter using VIPer™ Plus - VIPER06HN
- STEVAL-ISA134V1 12 V - 4 W, 115 kHz isolated flyback based on the VIPer06
- STEVAL-ISA119V1 1.5 W double output buck demonstration board based on the VIPER16LD
- EVL4986A-1KWBL Low THD-High Efficiency, 1KW Bridgeless CCM-PFC pre-regulator based on L4986A
- EVL6566B-40WSTB 40 W wide input range flyback converter using L6566BH Multimode controller for SMPS
- EVL6566B-65W-QR 19 V - 65 W quasi resonant flyback adapter board
- STEVAL-VP26K01B 15 V / 100 mA high voltage buck converter reference design based on VIPER26K
- STEVAL-VP12201F 12 V - 5 W isolated flyback converter based on VIPer122LS
- STEVAL-ISA153V1 12 V, 15 W (20 W peak) isolated flyback converter based on the VIPER38LE
- EVLSTCH03-36W-SR 36W USB charger with selectable output voltage (5-9-12 V @3A) based on STCH03L and SRK1000B
- STEVAL-ISA184V1 5V/1.2A 12V/750mA double output flyback converter using VIPER37LD
- STEVAL-VP318L2F 15 V/1.2 A isolated PSR Flyback converter based on VIPER31
- EVLSTCH03-45WPD 45W USB Type-C Power Delivery 3.0 adapter based on STCH03, SRK1001 and STUSB4761
- STEVAL-ISA122V1 Wide input-range, single-output 5 V / 11 W power supply demonstration board based on the VIPer27
- STEVAL-ISA114V1 5 V/0.8 W wide-range 30 kHz buck converter based on the VIPer06XS
- STEVAL-ISA180V1 12 V - 0.6 A flyback isolated converter using VIPer™ Plus - VIPer0P
- STEVAL-ISA118V1 Offline power converter demonstration board using the Viper16
- STEVAL-ISA130V1 12 V 140 mA 30 kHz non-isolated buck topology regulator based on VIPer06XN
- STEVAL-ISA121V1 Wide range single-output demonstration board based on the VIPER37LE