- STEVAL-1PS01AJR 基于ST1PS01AJR 400 mA nano静态同步降压转换器的评估板
- STEVAL-1PS01EJR 基于ST1PS01EJR 400 mA nano静态同步降压转换器的评估板
- STEVAL-1PS01DJR 基于ST1PS01DJR 400 mA nano静态同步降压转换器的评估板
- STEVAL-ISA179V1 15 V / 0.15 A降压转换器,使用VIPer™ Plus - VIPer0P
- STEVAL-TSP004V2 5 V/4 A同步反激式转换器,以太网供电(PoE)- 符合IEEE 802.3at标准的参考设计
- STEVAL-ISA202V1 基于L4971的1.5 A降压开关稳压器(VIN = 8至55 V)
- STEVAL-ISB017V1 STC3117 评估板
- STEVAL-ISA101V1 基于L5973D的2 A DC步降开关稳压器,输入电压范围4 V/36 V
- STEVAL-ISA117V1 基于VIPer16LN的12 V/4.2 W宽范围单输出隔离反激式转换器演示板
- STEVAL-ISA069V1 基于ST1S31的3 A / 1.5 MHz同步降压开关稳压器,DFN 3x3封装
- EVL6563S-200ZRC 具有L6563S的200 W无波纹输入电流PFC预稳压器
- EVSTDRIVEG600DG Demonstration board for STDRIVEG600 600V high-speed half-bridge gate driver with enhanced mode GaN HEMTs
- EVSTDRIVEG600DM 装配MDmesh DM2功率MOSFET的STDRIVEG600 600V高速半桥栅极驱动器演示板
- EVLSRK1000A-PF 反激式转换器演示板的SRK1000A自适应同步整流控制器,具有逻辑电平SR MOSFET
- EVLSRK1000B-PF SRK1000B自适应同步整流控制器,用于反激
- EVLSRK1000-DP SRK1000自适应同步整流控制器,用于反激
- EVLSRK1000A-TO 反激式转换器演示板的SRK1000A自适应同步整流控制器,具有STF80N10F7
- EVLSRK1000-TO SRK1000自适应同步整流控制器,用于反激
- EVLSRK1000-PF 反激式转换器演示板的SRK1000自适应同步整流控制器,具有逻辑电平SR MOSFET
- EVALSTISO62XV1 Dual channel digital isolator evaluation board
- STEVAL-PMIC1K1 Evaluation board for high integration STPMIC1x power management IC for microprocessor units
- STEVAL-ISA191V1 基于VIPer37LE的5 V - 12 V、15 W双输出隔离反激式转换器
- STEVAL-ISA075V1 基于L6738的高效DC-DC转换器 - 紧凑型解决方案
- STEVAL-ISC003V1 STUSB4710评估板USB PD控制器,具有板载DC-DC
- STEVAL-ISA076V1 基于L6924D的锂离子/锂聚合物电池充电器演示板,具有集成电源开关
- STEVAL-ISA161V1 配备在线数字微调功能的SEA01恒定电压和恒定电流控制器的评估板
- EVLMG1-250WLLC DC/DC resonant converter for industrial applications using MasterGaN1
- STDES-7KWOBC 7 kW on-board charger (OBC) reference design
- EVLONEMP Very high power density board - 65W multi-port (USB Type-C and USB Type-A) power delivery based on ST-ONEMP and MASTERGAN4
- EVL4984-350W 基于L4984D的350 W CCM PFC预调节器演示板
- EVLCMB1-90WADP 19 V - 90 W适配器,基于STCMB1、TM PFC和HB LLC组合控制器
- EVL80WLED-STCH03 EVL80WLED-STCH03:带STCH03的80W-1A初级侧电流环路控制LED驱动器,用于街道照明应用
- STEVAL-ISB032V1 基于STNS01的Li-Ion电池充电器评估板
- STEVAL-ISS001V2 在线互动式450 W UPS参考设计 - 230 V / 50 Hz模型
- STEVAL-ISA084V1 基于ST1S40的4 A峰值800 kHz固定频率PWM同步降压演示板,具有使能开/关功能
- EVL6566B-65W-QR 19 V - 65 W准谐振反激适配器板
- EVLVIPGAN50FL 基于VIPERGAN50的15 V / 50 W QR反激式转换器
- STEVAL-DPSTPFC1 使用TN3050H-12WY和SCTW35N65G2V的3.6 kW PFC图腾柱,具有浪涌电流限流器参考设计
- STEVAL-ISA156V1 基于L6986的38 V/2 A同步降压开关稳压器评估板
- EVLCMB1-AIO210W 12 V - 210 W适配器,基于STCMB1、组合TM PFC和HB LLC
- STEVAL-ISC002V1 基于L6599和STP9NK50ZF的谐振LCC 90 W笔记本电脑电源适配器
- EVL150W-HVSL 使用STCMB1的150 V - 1 A LED驱动器
- STEVAL-ISA180V1 12 V - 0.6 A隔离反激式转换器,使用VIPer™ Plus - VIPer0P
- STEVAL-ISA118V1 使用Viper16的离线功率转换器演示板
- STEVAL-ISA089V1 基于L5972D的1.5 A降压开关稳压器(Vin=4至36 V,Vout=1.235至Vin)
- STEVAL-ISA121V1 基于VIPER37LE的宽范围单输出演示板
- STEVAL-L7983ADJ 12 V/0.3 A step down DC/DC converter (VIN = 12 to 60 V) based on the L7983PUR regulator
- EVL6591-90WADP 使用L6591和L6563的90W AC-DC非对称半桥适配器
- STEVAL-SCR001V1 浪涌电流解决方案,具有旁路SCR
- EVL400W-EUPL7 基于L4984、L6699和SRK2001的12 V - 400 W适配器
- STREF-SCS001V1 快速简便地从DC端口迁移至Type-C
- STEVAL-ISA077V2 基于L6920D的高效同步整流器升压转换器演示板
- STEVAL-ISA138V1 配备PFC的19 V - 90 W适配器,适用于使用L6563H和L6699的便携式计算机
- STEVAL-ISA077V1 基于L6920DB的高效同步整流器升压转换器演示板
- STEVAL-TSP006V2 以太网供电 - 具有3.3 V 3 A输出的PD转换器,符合IEEE 802.3af标准
- STEVAL-POE002V1 5V/8A同步反激式转换器,以太网供电(PoE),符合IEEE 802.3bt标准的参考设计
- STEVAL-POE005V1 12V/8A有源钳位正向转换器,以太网供电(PoE),符合IEEE 802.3bt标准的参考设计
- STEVAL-ISA204V1 基于PM8804的100W 5V/20A有源钳位正向转换器,用于电信系统
- STEVAL-1PS02A Evaluation board based on ST1PS02AQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch
- STEVAL-1PS02B Evaluation board based on ST1PS02BQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch
- STEVAL-POE006V1 3.3V/20A有源钳位正向转换器,以太网供电(PoE),符合IEEE 802.3bt标准的参考设计
- STEVAL-1PS02C Evaluation board based on ST1PS02CQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch
- STEVAL-ISA203V1 48 V flyback converter 12 V - 5 A based on PM8804
- STEVAL-USBPD45C 基于STCH03、STM32F051和STUSB1602A的45 W USB Type-C™ Power Delivery适配器
- STEVAL-1PS02D Evaluation board based on ST1PS02DQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch
- STEVAL-ISA055V1 基于ST1S12XX的0.7 A / 1.2 V同步降压转换器,具有使能功能
- STEVAL-ISA135V1 采用VIPer™ Plus - VIPER06HS的15W,12 V输出规格隔离反激式转换器
- STEVAL-VP319X1B 5 V / 0.6 A Buck converter based on VIPER319X
- STEVAL-L7983V33 3.3 V/0.3 A step down DC/DC converter (VIN = 3.5 V to 60 V) based on the L7983PU33R
- STEVAL-ISA133V1 使用ALTAIR04-900主控制器的双输出SMPS,用于电力线应用
- EVLMG4-500WIBCK 高功率反向降压调节器,面向采用MASTERGAN4、HVLED002和VIPER06XS的可调光LED应用
- STEVAL-PCC020V2 USB to I2C/UART interface board for STNRG digital power controller products (STNRG01x and ST-ONE)
- EVL6563S-250W 具有L6563S的250W过渡模式PFC预稳压器
- STEVAL-ISA177V1 5 V / 0.85 A反激式转换器,使用VIPer™ Plus - VIPer01
- STEVAL-ISA095V1 基于ST1S14的至高3 A步降开关稳压器
- STEVAL-ISA182V1 使用VIPER38HD的8.4 W / 30 W峰值功率离线反激式转换器
- STEVAL-ISF003V1 具有浪涌电流限制的低待机损耗电源前端
- STEVAL-TSP009V2 3.3 V/6 A同步反激式转换器,以太网供电(PoE)- 符合IEEE 802.3at标准的参考设计
- STEVAL-ISA140V1 采用VIPer™ Plus - VIPER37HE的15W/12V输出规格隔离反激式转换器
- STEVAL-ISA162V1 基于VIPer25HD的12 V/10 W隔离反激式转换器
- EVL6566A-75WES4 符合最新能源之星标准的19 V - 75 W SMPS,使用L6563和L6566A
- STEVAL-ISB033V1 STBCFG01单体锂离子电池充电器评估板,具有OTG升压、电压模式电量计和200 mA LDO
- STEVAL-ISA055V2 基于ST1S12XX的0.7 A / 3.3 V同步降压转换器,具有使能功能
- STEVAL-ISA044V5 基于ST1S10(Power SO-8)的3 A同步900 kHz降压DC-DC转换器,具有抑制功能
- EVL6699-HVSL 带L6564H和L6699过渡模式PFC预稳压器及半桥LCC谐振转换器的150 V - 150 W LED驱动器
- STEVAL-ISA142V1 使用L6564的50 W宽范围高功率因数反激式转换器
- STEVAL-ISA126V1 基于VIPER28HN的5 V-2 A - 115 kHz反激式转换器,具有临时的额外电源管理
- STEVAL-L3751V12 STEVAL-L3751V12
- STEVAL-SCR002V1 Inrush current limiter for active AC-DC bridge rectifier
- STEVAL-IPFC02V1 2 kW two-channel interleaved PFC reference design based on the STNRGPF02 digital controller
- STEVAL-ISA062V1 基于VIPER17的6 W双输出SMPS演示板
- STEVAL-VP26K01F 使用VIPER267KDTR的三输出隔离反激式转换器,用于STCOMET智能仪表和PLC系统
- STEVAL-POE001V1 以太网供电(PoE)- 符合IEEE 802.3bt标准的接口参考设计
- STEVAL-ISB045V1 2.5 W无线充电发射器评估套件
- STEVAL-ISB041V1 基于STBC02的锂离子/锂聚合物电池电源管理评估板
- EVL6564H-25W-BB 使用L6564H的25 W宽范围高功率因数降压-升压转换器演示板
- STEVAL-ISA107V1 基于ST1S41IPHR(SO-8 ePad)的4 A 850 kHz固定频率PWM同步降压演示板,具有使能功能
- STEVAL-ISA108V1 基于ST1S41(VFQFPN封装)的4 A 850 kHz固定频率PWM同步降压演示板
- EVLONE65W 基于ST-ONE和MASTERGAN4的超高功率密度板65W USB Type-C PD
- STEVAL-ISA096V1 基于Viper06的降压-升压辅助电源
- EVL4986A-1KWBL Low THD-High Efficiency, 1KW Bridgeless CCM-PFC pre-regulator based on L4986A
- STEVAL-L6983IV1 STEVAL-L6983IV1
- STEVAL-DPS334C1 STEVAL-DPS334C1
- STEVAL-DPSLLCK1 3 kW全桥LLC谐振数字电源评估套件
- STEVAL-ISA141V2 基于STBB3JCC的2 A高效单电感器件降压-升压DC-DC转换器和高亮度白色LED驱动器
- STEVAL-ISA172V2 2 kW全数字式交流-直流电源(D-SMPS)评估板
- STEVAL-VP26K01B 基于VIPER26K的15 V / 100 mA高压降压转换器参考设计
- STEVAL-ISA152V1 基于L7987的3.3 V/3 A高效降压DC-DC转换器(VIN= 4.5 - 60 V)
- STEVAL-ISA102V2 基于L6562A的80 W高性能过渡模式PFC评估板
- STEVAL-VP12201F 12 V - 5 W isolated flyback converter based on VIPer122LS
- STEVAL-ISA154V1 基于L5980的0.7 A降压开关稳压器评估板
- STEVAL-ISA153V1 基于VIPER38LE的12 V/15 W(峰值 20 W)隔离反激式转换器
- STEVAL-ISA146V1 基于ST1S50的4 A降压开关稳压器评估板
- EVLSTCH03-45WPD 45W USB Type-C Power Delivery 3.0 adapter based on STCH03, SRK1001 and STUSB4761
- STEVAL-ISA200V1 基于A6984的高效同步降压稳压器
- STEVAL-ISA098V1 基于L7985A(HSOP8封装)的2 A降压开关稳压器演示板
- STEVAL-ISA114V1 基于VIPer06XS的5 V/0.8 W宽范围30 kHz降压转换器
- STEVAL-ISA097V1 基于L7985(DFN10封装)的2 A降压开关稳压器演示板
- EVL400W-80PL 12 V - 400 W adapter based on L4985A, L6699 and SRK2001
- STEVAL-ISA043V2 基于ST1S06的1.5 A / 3.3 V高频同步降压转换器演示板
- STEVAL-ISA083V1 基于ST1S40IPUR的4 A峰值800 kHz固定频率PWM同步降压演示板,具有使能开/关功能
- EVLONEPCC USB Type-C adapter to connect ST-ONE and ST-ONEMP with STEVAL-PCC020V2
- STEVAL-ISA100V1 基于L7986A(HSOP8封装)的3 A降压开关稳压器演示板
- STEVAL-ISA099V1 基于L7986(DFN10封装)的3 A降压开关稳压器演示板
- STEVAL-ISA082V1 基于ST1S40IPHR的4 A峰值800 kHz固定频率PWM同步降压演示板,具有使能开/关功能
- STEVAL-1PS03A 基于ST1PS03AQTR 400 mA nano静态同步降压转换器(带负载开关)的评估板
- STEVAL-ISA175V1 使用VIPER26HD的9.4 W、15 V-5 V-3.3 V、三路输出隔离反激式转换器,用于智能仪表和电力线系统
- STEVAL-L7983V50 5.0 V / 0.3 A step down DC/DC converter (VIN = 5 to 60 V) based on the L7983PU50R regulator
- STEVAL-ISA093V1 基于L7981(QFN)的3 A降压开关电源演示板
- EVAL5980 L5980 0.7 A步降开关稳压器评估板
- STEVAL-ISA094V1 基于L7981(HSOP8)的3 A降压开关电源演示板
- STEVAL-ISA091V1 基于L7980(QFN)的2 A降压开关电源演示板
- EVAL5983 基于L5983的1.5 A降压开关稳压器演示板
- STEVAL-USBPD27S 具有PPS适配器的紧凑型27W USB Type-C电源传输3.1的参考设计
- STEVAL-ISA092V1 基于L7980的2 A降压开关稳压器演示板
- STEVAL-ISB047V1 基于STWBC-MC的Qi认证3线圈15 W无线充电发射器评估套件
- STEVAL-ISB009V1 基于STC3100的锂离子电池监测和燃气表评估板
- EVL6566A-75WADP 19 V - 75 W笔记本电脑适配器,具有跟踪升压PFC预稳压器,使用L6563和L6566A
- STEVAL-ISA132V1 基于L6699、STB13N60M2和STPS20M80CG的300 W峰值功率(170 W连续功率)LLC谐振转换器
- EVAL-STCH03-45W 基于STCH03 QR反激式控制器和SRK1000B自适应同步整流控制器的45W / 12V电源
- STEVAL-QUADV01 STEVAL-QUADV01
- STEVAL-ISA046V2 基于ST1S09I的2 A / 3.3 V高效同步降压转换器评估板,具有抑制功能
- STEVAL-SMACH15V1 15 W 5 V输出USB适配器评估板,具有STCH03 CC模式初级侧感应开关控制器
- EVALSTWBC-EP Qi MP-A15 15W无线充电器TX评估套件,基于STWBC-EP
- EVLSRK1001-TO 反激式转换器演示板的SRK1001自适应同步整流控制器,具有SR MOSFET
- EVLSRK1001-PF 反激式转换器演示板的SRK1001自适应同步整流控制器,具有SR MOSFET
- EVLONE140W 140W USB-PD 3.1 EPR certified reference design based on ST-ONEHP and MASTERGAN1
- STEVAL-ISA071V2 基于VIPer16的4 W非隔离宽输入电压范围SMPS
- STEVAL-TSP003V2 以太网供电 - 具有12 V 1 A输出的PD转换器,符合IEEE 802.3af标准
- EVLPOE007V1 PM8805 PoE powered device interface, evaluation board
- STEVAL-LLL009V1 300 W very high AC input voltage LED driver with digital power control
- STEVAL-VP12201B 基于VIPER122的15 V/200 mA降压转换器
- STDES-200GANADP 19 V - 200 W adapter reference design based on STCMB1, SRK2001A and MASTERGAN1
- STEVAL-VP013B1B 基于VIPer013BLS的5 V / 100 mA高压优化降压转换器
- EVAL5972D L5972D最高2A降压开关稳压器评估板
- STEVAL-ISA174V1 使用VIPer0P的7 W双输出离线反激式转换器,用于家用电器
- STEVAL-ISA176V1 ALTAIR05T-800 5 W宽范围CV-CC无光电式适配器评估板
- STEVAL-EFUSE01 基于STEF01完全可编程通用电子熔断器的评估板
- STEVAL-ISA116V1 基于VIPER26LD的5 W 2输出宽范围降压转换器
- STEVAL-ISB019V1 STCC2540 USB充电控制器评估板
- STEVAL-ISB018V1 STCC5021 USB充电控制器连接检测评估板
- STEVAL-L6982CDR 38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6982CDR
- STEVAL-ISA079V2 基于L6928的高效单片式同步降压稳压器
- EVLVIPGAN50PD 45W QR USB PD适配器参考设计,基于VIPerGaN50和STUSB4761
- STEVAL-L6982NDR 38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6982NDR
- STEVAL-ISA078V1 基于L6926的高效同步升压稳压器
- STEVAL-ISA079V1 基于L6928D的高效单片式同步降压稳压器
- STEVAL-ISV006V2 基于SPV1040的至高5 W太阳能电池充电器,具有嵌入式MPPT
- STDES-30KWVRECT 带有数字控制的30 kW Vienna PFC整流器参考设计
- STEVAL-ISA198V1 基于L7987L的2 A降压DC - DC开关稳压器(VIN = 4.5 V至60 V)
- STEVAL-TTPPFC01 99.3% efficiency, 2 kW, 3-channel interleaved totem-pole PFC with resonant ZVS digital control
- STEVAL-ISA125V1 基于VIPer28L的5 V/10 W、60 kHz隔离反激式转换器,具有额外电源管理
- STDES-SICGP4 STDES-SICGP4
- STEVAL-ISA109V2 基于STBB2的800 mA、3 MHz可调输出高效双模降压-升压DC-DC转换器
- STEVAL-ISA171V1 基于VIPER35HD的12 V/15 W准谐振反激式转换器
- EVAL-SCS001V1 快速简便地从DC端口迁移至Type-C
- STEVAL-ISA170V1 12 V - 150W谐振转换器,配备基于L6563H、L6699和SRK2001的同步整流功能
- STEVAL-ISA178V1 基于VIPer01的5 V / 200 mA高压降压转换器
- STEVAL-ISA149V1 符合最新能源之星标准的19 V - 75 W SMPS,使用L6563和L6566A
- STEVAL-ISA081V1 基于VIPER26的12 V /1 A SMPS宽范围演示板
- STEVAL-ISA112V1 基于VIPER06HN的12 V/4 W宽范围单输出非隔离反激式转换器演示板
- STEVAL-ISA113V1 基于VIPER06HS的宽范围单输出演示板
- STEVAL-ISA115V1 使用VIPer™ Plus - VIPER06XS的12 V / 150 mA非隔离降压转换器
- STEVAL-ISA165V1 评估板:LLC谐振转换器的SRK2001自适应同步整流控制器,具有STP120N4F6
- STEVAL-ISA111V1 基于VIPER26HN的宽范围单输出演示板
- EVL-SRK2001-HVS LLC谐振转换器的SRK2001自适应同步整流控制器评估板,具有高压外部感应MOSFET
- STEVAL-ISA129V1 基于VIPer16H的16 V-280 mA非隔离离线高压转换器
- STDES-70WRXWLC 70 W无线充电器接收器参考设计
- STEVAL-ISA141V1 基于STBB3J的2 A 2 MHz高效双模降压-升压DC-DC转换器,Vout = 3.3 V
- STEVAL-ISA136V1 采用VIPer™ Plus - VIPER06HN的3W,5V输出规格隔离反激式转换器
- STEVAL-ISA134V1 基于VIPer06的12 V - 4 W - 115 kHz隔离反激式转换器
- STEVAL-2STPD01 USB Type-C Power Delivery双端口适配器基于STPD01可编程降压转换器
- STDES-50W2CWBC 50W双线圈无线充电发射器参考设计
- STEVAL-ISA144V1 基于L5983的1.5 A降压开关稳压器演示板
- STEVAL-ISA119V1 基于VIPER16LD的1.5W双输出降压演示板
- STDES-3KWTLCP 3 kW电信整流器参考设计,基于STM32G474RBT6数字电源MCU
- STDES-6KWHVDCDC 6 kW high voltage DC-DC converter for EV charging
- STEVAL-L6986IV1 38 V, 5 W synchronous iso-buck converter evaluation board with dual isolated output based on the L6986I
- STDES-65ACFADP 65W ACF USB PD适配器参考设计,采用ST-ONE数字式控制器和MasterGaN2
- STEVAL-VP22201B 5 V - 360 mA buck converter based on VIPer222XSTR
- STEVAL-ISA208V1 38 V, 3 A synchronous step-down switching regulator evaluation board based on the L6983CQTR
- EVAL-SCS003V1 STUSB utility Dongle
- STEVAL-ISA164V1 STNRG388A 评估板
- STEVAL-ISA209V1 38 V, 3 A synchronous step-down switching regulator evaluation board based on the L6983NQTR
- STEVAL-ISA184V1 采用VIPER37LD的5V/1.2A 12V/750mA双输出反激式转换器
- EVAL-SCS002V1 Fast and easy migration from USB micro-B to Type-C
- EVLSTNRG-170W 使用STNRG388A的170W SMPS,具有数字控制PFC和谐振LLC级
- STEVAL-ISA206V1 基于L6986H的38 V,2 A同步降压开关稳压器评估板
- EVL6564H-100W 基于L6564H的100 W过渡模式PFC预调节器演示板
- STEVAL-ISA122V1 基于VIPer27的宽输入范围单输出5 V / 11 W电源演示板
- STEVAL-POE003V1 5V/20A有源钳位正向转换器,以太网供电(PoE),符合IEEE 802.3bt标准的参考设计
- STEVAL-ISA130V1 基于VIPer06XN的12 V 140 mA 30 kHz非隔离降压拓扑稳压器
- STEVAL-VP318L1F 15 V / 1.2 A SSR Flyback converter based on VIPer318L
- STEVAL-ISC005V1 STUSB4500 USB Power Delivery控制器评估板
- STEVAL-ISA010V1 基于VIPER16的超宽范围双输出降压转换器演示板
- STEVAL-CCC002V1 STUSB1600A Type-C™控制器评估板
- STEVAL-ISC004V1 STUSB4710A评估板(具有板载DC-DC)
- STEVAL-IPFC01V1 基于STNRGPF01数字控制器的3 kW三通道交错PFC
- STDES-VRECTFD 15 kW,三级,三相Vienna整流器(配用于功率因素校正的数字控制)
- EVL6564-100W L6564过渡模式PFC评估板
- STEVAL-ISB035V1 基于STBC03的锂离子/锂聚合物电池电源管理评估板
- EVALMASTERGAN2 Demonstration board for MASTERGAN2 high power density half-bridge high voltage driver with two 650V enhanced mode GaN HEMT
- EVALMASTERGAN5 Demonstration board for MASTERGAN5 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMTs
- EVALMASTERGAN3 Demonstration board for MASTERGAN3 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMTs
- STEVAL-ISA106V1 基于L5973AD的1.5 A步降开关稳压器
- EVALMASTERGAN4 Demonstration board for MASTERGAN4 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMT
- STEVAL-ISB037V1 LD39020高PSRR 200mA LDO的评估板
- STEVAL-L6981NDR 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on the L6981NDR for industrial power systems
- STEVAL-L6981CDR 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on the L6981CDR for industrial power systems
- STEVAL-ISB014V2 基于STC3115的电池监测演示板,具有报警输出,用于燃气表应用
- EVL4986-350W Low-THD 350W CCM-PFC pre-regulator based on L4986
- EVL012LED 200W LED驱动器板
- EVL4985-350W Low-THD 350W CCM-PFC pre-regulator based on L4985
- STEVAL-NRG011TV 200 W power supply based on STNRG011 digital combo for LED TV
- STEVAL-ISB013V1 基于STC3105的电池监测演示板,具有报警输出,用于燃气表应用
- EVL011A150ADP 基于STNRG011A数字组合和SRK2001自适应同步整流控制器的12 V - 150 W电源
- STDES-PFCBIDIR 15 kW, three-phase, three-level Active Front End (AFE) bidirectional converter for industrial and electric vehicle DC fast charging applications
- STDES-VIENNARECT 15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction
- EVL6562A-35WFLB 使用L6562A的35W宽范围高功率因数反激式转换器
- STEVAL-ISA044V6 基于ST1S10(DFN)的3 A同步900 kHz降压DC-DC转换器,具有抑制功能
- STEVAL-ISA070V1 基于ST1S31的3 A / 1.5 MHz同步降压开关稳压器,SO-8封装
- STDES-2KW5CH48V STDES-2KW5CH48V
- STEVAL-ISA105V1 基于ALTAIR04-900的电能表和电力线调制解调器电源
- STEVAL-ISA159V1 基于L6984的高效同步降压稳压器
- STEVAL-ISA160V1 基于AST1S31HF的3 A / 2.3 MHz同步降压开关稳压器,DFN 3x3封装
- EVALMASTERGAN1 Demonstration board for MASTERGAN1 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMT
- STEVAL-IPFC12V1 2 kW双通道交错PFC参考设计,基于采用数字浪涌电流控制技术的STNRGPF12数字控制器
- STEVAL-ISA158V1 基于A6986的38 V - 2 A同步降压开关稳压器评估板
- STEVAL-ISA187V1 基于A6985F的38 V,0.5 A同步降压开关稳压器评估板
- STEVAL-ISA211V1 100 W, ultra-wide range flyback converter based on L6566BH
- STEVAL-ISA188V1 基于A6986F3V3的38 V,1.5 A同步降压开关稳压器评估板
- STEVAL-ISA192V1 使用VIPer0P和STM32L的7 W双输出反激式转换器,通过电容式触摸屏管理待机
- STEVAL-ISA197V1 基于VIPer114LS的12 V,7.8 W隔离反激式转换器
- STEVAL-ISA196V1 采用VIPerPlus?VIPer114LS的5 V/1.2 A非隔离反激式转换器
- STEVAL-ISA189V1 基于A6986F5V的38 V,1.5 A同步降压开关稳压器评估板
- STEVAL-ISA183V1 采用VIPer35LD的16 W三输出准谐振反激转换器,用于空调应用
- STEVAL-ISA186V1 基于A6985F5V的38 V,0.5 A同步降压开关稳压器评估板
- STEVAL-ISA147V3 基于STM32F334C8微控制器的500W全数字式交流-直流电源(D-SMPS)
- STEVAL-VP26K03F 使用VIPER267KDTR的双输出隔离PSR反激式转换器,用于智能仪表和PLC系统
- STEVAL-VP26K02F 使用VIPER267KDTR的双输出隔离SSR反激式转换器,用于智能仪表和PLC系统
- STEVAL-ISA195V1 使用VIPerPlus的5 V/0.36 A降压转换器VIPer11
- STEVAL-DPSG474 数字电源控制套件,基于STM32G474RE
- EVL6566B-40WSTB 使用L6566BH多模控制器的SMPS 40 W宽输入范围反激式转换器
- EVLSTCH03-36W-SR 基于STCH03L和SRK1000B的36W USB充电器,可选输出电压(5-9-12 V @3A)
- EVLSTNRG011-150 基于STNRG011数字组合和SRK2001自适应同步整流控制器的12 V、150 W电源
- EVLSRK1000B-TO SRK1000B自适应同步整流控制器,用于反激
- STDES-DABBIDIR STDES-DABBIDIR
- STEVAL-VP318L2F 15 V/1.2 A isolated PSR Flyback converter based on VIPER31
- STEVAL-TSP005V2 以太网供电 - 具有5 V 2 A输出的PD转换器,符合IEEE 802.3af标准
- STEVAL-ISA042V2 基于ST1S03的1.5 A / 3.3 V降压DC-DC转换器演示板
- STEVAL-ISA190V1 基于A6986F的38 V,1.5 A同步降压开关稳压器评估板
- EVL6562A-400W L6562A 400W FOT控制的PFC预稳压器评估板
- STEVAL-ISA063V2 基于STBB1-APUR的1 A高效单电感器DC-DC转换器
- EVLVIPGAN65PD 基于VIPERGAN65和STUSB4761的65 W USB Type-C Power Delivery参考设计
电源和功率转换器解决方案评估板: 相关产品
滤波器
Quick filters
File type
Latest update