产品概述
描述
The STPM4RasPI is an official extension board to connect the STSAFE-TPM products to the Raspberry Pi® device. It is designed for development, proof of concept or demonstration activities. The board is shipped with one trusted platform module soldered (see ordering information for TPM product availability).
-
所有功能
- I²C TPM-compatible serial interface
- SPI TPM-compatible serial interface
- 26-pin female connector to plug to the Raspberry Pi®
- P1 connector (optional) to measure the TPM power consumption
- Features two STSAFE-TPM devices on the same board:
- ST33GTPMISPI and ST33GTPMII2C
- For the evaluation of the:
- ST33GTPMISPI and ST33GTPMII2C industrial-grade products
- ST33GTPMASPI and ST33GTPMAI2C automotive-grade products
质量与可靠性
产品型号 | WEEE Compliant | 材料声明** |
---|---|---|
SCT-TPM-RS2GTPMI | - | |
SCT-TPM-RS2GTPMI
Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | Order from distributors | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
SCT-TPM-RS2GTPMI | distributors 无法联系到经销商,请联系我们的销售办事处 | STSAFE-TPM | 批量生产 | ST | EAR99 | NEC | FRANCE | |