- AEK-CON-5SLOTS1 5插槽AutoDevKit连接器板
- AEK-CON-AFLVIP2 自适应前照灯连接器板,带VIPower板插槽
- AEK-CON-BSPOTV1 Blind-spot educational tool connector board with EV-VN7xxx connector
- AEK-MOT-2DC40Y1 Automotive-grade Dual DC motor driver up to 35 A each
- AEK-POW-LDOV01S AEK-POW-LDOV01S
- AEK-POW-LDOV01J AEK-POW-LDOV01J
- AEK-MOT-2DC70S1 Automotive-grade Dual DC motor driver up to 15A each
- AEKD-BLINDSPOTA1 Blind-spot detection simulation kit
- STEVAL-TTM001V1 5 kW低压大电流逆变器,适用于汽车电机控制应用
- AEK-POW-L5964V1 带L5964的数字控制DC-DC转换器,用于汽车应用
- AEKD-BLINDSPOTB1 Set of assembled boards for blind-spot detection simulation
- AEK-CON-C1D9031 Connector board for MCU and class D audio amplifier
- AEKD-AICAR1 Automotive AI on the edge for car state classification
- AEK-CON-SENSOR1 Connector board for SPC5 MCU discovery boards and MEMS sensor boards in DIL 24 socket
- STEVAL-IEG001V2 智能实时车辆追踪系统
- AEK-COM-BLEV1 Bluetooth communication board based on BlueNRG-1
- AEK-USB-2TYPEC1 USB Type-C™和Power Delivery双端口接口板,带汽车级STUSB1702Y USB Type-C控制器
- STDES-EVT001V1 1 kW traction controller reference design for 3-phase BLDC motors for light electric vehicles
- AEKD-USBTYPEC1 基于汽车级SPC58 MCU和AutoDevKit开发计划的USB Type-C™和USB Power Delivery评估套件
- L99LD21-ADIS Led驱动器探索板
- AEK-COM-GNSST31 GNSS evaluation board based on Teseo-LIV3F for SPC5 microcontrollers
- VIP-M07-ADIS M0-7 DISCOVERY
- AEK-AUD-D903V1 Class D automotive audio amplifier board with advanced diagnostics
- AEKD-TRUNKL1 Power liftgate zonal ECU implemented with model-based design approach
交通运输解决方案评估板: 相关产品
滤波器
Quick filters
File type
Latest update
All resource types 缩小
All resource types
滤波器
Quick filters
File type
Latest update