产品概述
描述
The X-NUCLEO-GFX01M1 expansion board adds graphic user interface (GUI) capability to STM32 Nucleo boards. It features a 2.2” SPI QVGA TFT display as well as a 64-Mbit SPI NOR Flash memory for storing graphic images, texts and texture. The expansion board also offers a joystick for GUI navigation.X-NUCLEO-GFX01M1 uses the ST morpho connector. It is compatible with the NUCLEO-F030R8, NUCLEO-F070RB, NUCLEO-F072RB, NUCLEO-F091RC, NUCLEO-F401RE, NUCLEO-F410RB, NUCLEO-F411RE, NUCLEO-F446RE, NUCLEO-G071RB, NUCLEO-L053R8, NUCLEO-L073RZ, NUCLEO-L412RB-P, NUCLEO-L433RC-P, NUCLEO-L452RE, NUCLEO-L452RE-P and NUCLEO-L476RG Nucleo boards.
-
所有功能
- 2.2” SPI QVGA TFT LCD
- 64-Mbit SPI NOR Flash memory
- Joystick for easy menu navigation
- Compatible with selected STM32 Nucleo boards using the ST morpho interface
您可能还会喜欢...
特别推荐
Recommended Tools & Software
All tools & software
全部资源
Resource title | 版本 | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 30 Sep 2020 | 30 Sep 2020 | |
ZIP | 1.0 | 30 Sep 2020 | 30 Sep 2020 |
物料清单 (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 30 Sep 2020 | 30 Sep 2020 |
Schematic Pack (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
1.0 | 30 Sep 2020 | 30 Sep 2020 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
X-NUCLEO-GFX01M1 | NRND | CARD | 工业 | Ecopack1 | Yes | |
X-NUCLEO-GFX01M1
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-GFX01M1 | 3 distributors | - | NRND | ST | 3A991.b.1.a | NEC | CHINA | |