Data Brief
- 1.2 megapixel high dynamic range image sensor
- 5.0 megapixel image sensor
- 804x704 advanced global shutter with 2.16 μm pixel, and small die size
- Advanced 1.5 Mpixel RGB Bayer colors, backside illuminated global shutter, ultra-compact sensor, with high QE, high MTF, excellent PLS, and full-features
- Advanced 1.5 Mpixel RGB-IR 4x4 colors, backside illuminated global shutter, ultra‑compact sensor, with high QE, high MTF, excellent PLS, and full-features