- VD5761 汽车HDR全局快门2.3Mp,3.2μm像素,裸露晶片
- VG5761 汽车HDR全局快门2.3Mp,3.2μm像素,im2bga封装
- VD5661 汽车HDR全局快门1.6Mp,3.2μm像素,裸露晶片
- VD55G0 Consumer Global Shutter 0.4Mp
- VD56G3 Consumer Global Shutter 1.5Mp
- VD16GZ 消费级全局快门1.5Mp RGB-NIR 4x4
- VD66GY 消费级全局快门1.5Mp RGB Bayer
- VG6640 1.3兆像素高动态范围图像传感器
- VB56G4A 汽车级150万像素背面照明全局快门图像传感器
- VB1940 汽车级510万像素图像传感器,具有全局快门和滚动模式,确保在NIR(近红外)和RGB环境下充分展现图像分辨率和性能
- VD55G1 Advanced Global Shutter 2D imaging sensor with 800x800 resolution, in a compact size
- VD1940 Automotive-grade, 5.1 Mpixel image sensor with global shutter and rolling modes for full image resolution and performance, in NIR and RGB