Design Tip
- 1-point or 3-point tumble sensor calibration
- 6-point tumble sensor calibration
- Advanced design tips for the machine learning core and finite state machine using Unico-GUI
- Benefits in using FIFO buffer embedded in ST MEMS sensors
- Compensating for accelerometer installation error: zeroing pitch and roll for a reference orientation
手册
产品介绍
应用手册
- AIS25BA: ultralow-noise, wide-bandwidth, 3-axis digital output accelerometer with TDM interface for automotive applications
- AIS328DQ: high-performance, ultra-low-power, 3-axis digital output accelerometer for automotive non-safety applications
- AIS3624DQ: high-performance, ultra-low-power, 3-axis digital output accelerometer for automotive non-safety applications
- H3LIS331DL: High-g (±400 g) full scale, low-power 3-axis digital accelerometer
- IIS2ICLX: Finite State Machine
规格书
- High-accuracy, high-resolution, low-power, 2-axis digital inclinometer with embedded machine learning core
- High-g, low-power 3-axis digital accelerometer
- High-performance motion sensor for automotive applications: ultra-low-power digital output 3-axis accelerometer
- High-performance ultra-low-power 3-axis accelerometer with digital output for automotive applications
- High-performance ultra-low-power 3-axis accelerometer with digital output for industrial applications