- IIS3DHHC 用于工业应用的高分辨率、高稳定性3轴数字测斜仪
- IIS2ICLX High-accuracy, High-resolution, Low-power, 2-axis Digital Inclinometer with Embedded Machine Learning Core
- IIS3DWB 用于工业应用的超宽带宽低噪声3轴数字加速度计
- LIS2DE12 3轴MEMS加速度计,超低功耗2 µA,±2g/±4g/±8g/±16g满量程,高速I2C/SPI数字输出,内置FIFO和高性能加速度传感器,VFLGA封装
- LIS2DTW12 温度传感器和3轴MEMS加速度计
- AIS2120SX 汽车安全气囊加速度计,双轴,高g加速度计,AEC-Q100认证
- IIS2DLPC MEMS数字输出运动传感器:用于工业应用的高性能超低功耗3轴加速度计
- AIS328DQ 汽车3轴加速度计,超低功耗,SPI/I2C数字输出,AEC-Q100认证
- H3LIS331DL 低功耗高G 3轴加速度计,SPI/I2C数字输出 MEMS运动传感器,用户可选择满量程±100g/±200g/±400g
- AIS25BA MEMS digital output motion sensor: low noise, high bandwith, 3-axis accelerometer with TDM interface
- LIS2DUXS12 Ultralow-power accelerometer with Qvar, AI, & anti-aliasing
- LIS2DUX12 Ultralow-power accelerometer with AI & anti-aliasing
- AIS1200PS MEMS外围加速度传感器,单轴,具有PSI5点对点接口,AEC-Q100认证
- LIS2DH 3轴MEMS加速度计,超低功耗,±2g/±4g/±8g/±16g满量程,高速I2C/SPI数字输出,内置FIFO和高性能加速度传感器
- IIS2DH 3轴数字加速度计,超低功耗高性能MEMS运动传感器
- LIS2DW12 3轴MEMS加速度计,超低功耗,可配置单/双击识别,自由落体,唤醒,纵向/横向,6D/4D方向检测
- LIS2DH12 3轴MEMS加速度计,超低功耗,±2g/±4g/±8g/±16g满量程,高速I2C/SPI数字输出,内置FIFO和高性能加速度传感器,VFLGA封装
- LIS3DH 3轴MEMS加速度计,超低功耗,±2g/±4g/±8g/±16g满量程,高速I2C/SPI数字输出,内置FIFO和高性能加速度传感器,LLGA 16 3x3x1.0封装
- AIS3624DQ 用于非安全汽车应用的3轴加速度计,超低功耗,SPI/I2C数字输出,AEC-Q100认证
- AIS2DW12 MEMS数字输出运动传感器:超低功耗3轴加速度计,用于汽车应用
- AIS2IH MEMS digital output motion sensor: high-performance 3-axis accelerometer for automobile applications
- LIS3DHH 3轴加速度计,超高分辨率,低噪声,SPI 4线数字输出,±2.5g满量程
- LIS2DW MEMS digital output motion sensor:high-performance ultra-low-power 3-axis "femto" accelerometer
- LIS25BA MEMS数字输出运动传感器:低噪声,高带宽,3轴加速度计,带TDM接口
- LIS2DU12 Ultralow-power accelerometer with anti-aliasing & motion detection
- LIS2DS12 3轴MEMS加速度计,±2g/±4g/±8g/±16g满量程,高速I2C/SPI数字输出,超低功耗,高性能加速度传感器
- H3LIS100DL 超低功耗3轴加速度计,SPI/I2C数字输出 MEMS运动传感器
- MIS2DH 用于医疗保健应用的3轴加速度计,用户可选择满量程±2g/±4g/±8g/±16g
- H3LIS200DL 超低功耗3轴加速度计,SPI/I2C数字输出 MEMS运动传感器,用户可选择满量程±100g/±200g
- IIS328DQ 用于工业应用的高性能超低功耗3轴加速度计,SPI/I2C数字输出
- LIS331DLH 3轴数字加速度计,超低功耗工作模式,先进节能技术,智能睡眠唤醒功能
- LIS2HH12 3轴加速度计,±2g/±4g/±8g满量程,高速I2C/SPI数字输出,超低功耗,集成FIFO
加速度计: 相关产品
只显示由ST供应的产品
Please enter your desired search query and search again 滤波器
Quick filters
只显示由ST供应的产品
All resource types 缩小
滤波器
Quick filters
File type
Latest update