3轴陀螺仪测量角速度,通常与加速度计组合在一个通用封装中,以便执行诸如传感器融合(用于3D空间中的方向估计)之类的高级算法。在这种情况下,我们称其为iNEMO (惯性模块)或更笼统的IMU(惯性测量单元),其中也可包含磁力计。
更高的稳定性、准确性和可靠性

意法半导体的模拟和数字陀螺仪具备了出色的时间和温度稳定性,零速率下的噪声率低于0.01 dps/√Hz。这可以保证基于运动的高级应用所需的精度要求。
3轴陀螺仪采用一种传感架构
这些三轴陀螺仪采用一种独立传感架构来测量3个正交轴上的运动,而市面上的其它解决方案则采用2或3种独立架构。意法半导体的解决方案消除了所有会降低输出信号质量的轴间干扰,从而提高了运动控制准确度和可靠性。
用于多种应用
意法半导体的陀螺仪能够测量宽量程范围(30 ~ 4000 dps)的角速度,以满足不同应用的要求,从手势识别和图像稳定到轨迹推算以及个人导航。
意法半导体的角速度传感器已被应用到手机、平板电脑、3D指示器、游戏控制台、数码相机和很多其它设备中。

精选 视频
- I3G4250D 3-axis gyroscope for industrial applications, digital output, extended operating temperature range
- L3GD20H 3-axis gyroscope, I2C/SPI digital output, low-power 3-axis angular rate sensor
- L2G2IS 2-axis gyroscope for gaming and optical image stabilization (OIS)
- A3G4250D 3-axis digital gyroscope for automotive telematics, navigation applications, AEC-Q100 qualified