CATEGORIES

iNEMO惯性传感器模块

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

iNemo subbrand imageiNEMO inertial modules integrate complementary sensors in compact, robust, and easy-to-assemble inertial measurement units (IMU).

iNEMO system-in-packages (SiP) combine an accelerometer, a gyroscope, and a magnetometerin a monolithic 6-axis or 9-axis solution.

The integration of multiple sensor outputs ensures the highest accuracy of motion-sensing systems for the most demanding applications, such as enhanced gesture recognition, gaming, augmented reality, indoor navigation, and localization-based services.

Applications

  • Motion tracking
  • User interface
  • Power optimization
  • OIS/EIS
  • Context recognition
  • Activity monitoring
  • Gesture recognition
  • Power system optimization
  • User interface
  • Bone conduction detection for speech enhanced
  • Battery saving
  • Motion tracking
  • User interface
  • Navigation
  • User interface
  • Advanced context recognition
  • Battery saving
  • System power optimization

Growing iNEMO family of sensors

ST’s iNEMO portfolio includes inertial measurement modules, modules with machine learning cores, and intelligent sensor processing units.

  • Inertial measurement modules

    These sensors offer application developers best-in-class motion sensing for orientation and gesture detection with more sophisticated features and capabilities than simple movement detection. These modules are designed with integrated hardware features and enable efficient and reliable motion tracking and contextual awareness.

  • Sensors with embedded machine learning core

    iNEMO inertial modules with embedded machine learning core save even more power at system level. The MLC is an in-sensor engine with classification-based AI algorithm (decision tree) able to run different tasks while the sensors are detecting motion data.

  • Sensors with intelligent sensor processing units

    This entirely new type of sensor is based on an extremely integrated, ultra-low-power circuit. The intelligent sensor processing unit (ISPU) is a tiny C programmable processor that can execute signal processing and AI algorithms in the sensor and is compatible with the most common development tools. ISPU sensors support signal processing and AI inference, machine learning and deep learning, and even binary neural networks, offering broad programming flexibility on a power budget in the order of microwatts.

Discover iNEMO portfolio

lsm6dso16islsm6dsrxlsm6dsoxlsm6dso32xlsm6dsrlsm6dsllsm6dsmlsm6dsolsm6dsoplsm6dso32ism330isism330dhcxism330dlcasm330lhhxasm330lhh

Benefits

  • Best-in-class power consumption for always-on applications
  • High accuracy over time and temperature for a superior motion and context experience
  • High shock survivability guaranteeing very high robustness
  • Local processing with ML algorithms and low microamp consumption
  • Sensor AI programming flexibility
了解我们用于机器学习的MEMS传感器生态系统

iNEMO惯性模块内嵌机器学习内核

我们最新的iNemo™惯性模块系列内嵌机器学习内核 - 超低功耗边缘计算的关键赋能器。

该创新型系统级封装(SiP)解决方案运行一个传感器内置的分类引擎,能够通过更好的上下文检测能力提高准确度;内置的传感器可以识别运动数据,卸载主处理器的负荷。

这些IMU很容易通过产品代码末尾的字母X识别,可以延长情境感知和运动检测器件的电池使用寿命、降低维护需求、减少尺寸和重量。

访问面向机器学习的MEMS传感器生态系统页面,以了解详情并快速入门。