手册
用户手册
- EVAL6470H-DISC: fully integrated stepper motor driver based on the L6470 and STM32™
- Low power motor control board STEVAL-IHM036V1 featuring SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B
- Quick start guide STKNX evaluation board (EVALKITSTKNX)
- ST7540 power line modem firmware stack
- STEVAL-IPC004V1: handheld point-of-sale (POS) based on the STM32F1 series
Design Tip
产品介绍
技术说明
- Description of WLCSP for microcontrollers and recommendations for its use
- Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0
- Reference device marking schematics for STM32 microcontrollers and microprocessors
- Tape and reel shipping media for STM32 microcontrollers in BGA packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
勘误手册
应用手册
- In-home display for ZigBee® smartplug
- 250 W grid connected microinverter
- APWlink+ microphone USB demonstration boards based on the MP34DT01, MP45DT02, or MP34DB01
- Audio hub demonstration kit supporting the M45DT02, MP34DB01, and MP34DT01 microphones
- Calibrating STM32F0x1, STM32F0x2 and STM32F0x8 lines internal RC oscillators
参考手册
- STM32C0x1 advanced Arm®-based 32-bit MCUs
- STM32F030x4/x6/x8/xC and STM32F070x6/xB advanced ARM®-based 32-bit MCUs
- STM32F0x1/STM32F0x2/STM32F0x8 advanced Arm®-based 32-bit MCUs
- STM32F100xx advanced Arm®-based 32-bit MCUs
- STM32F101xx, STM32F102xx, STM32F103xx, STM32F105xx and STM32F107xx advanced Arm®-based 32-bit MCUs
规格书
- DS9895 ARM® Cortex®-M4 32 位 MCU+FPU,高达64 KB Flash,16 KB SRAM, ADC, DAC, COMP,运算放大器, 2.0 – 3.6 V
- ARM® Cortex®-M4 32b MCU+FPU, 64KB Flash, 16KB SRAM, 2 ADCs, 3 DAC channels, 3 COMPs, Op-Amp, 1.8 V
- ARM® Cortex®-M4 32b MCU+FPU, up to 512KB Flash, 64KB SRAM, FSMC, 2 ADCs, 1 DAC ch., 4 comp, 2 Op-Amp, 2.0-3.6 V
- ARM® Cortex®-M4 32b MCU+FPU, up to 512KB Flash, 80KB SRAM, FSMC, 4 ADCs, 2 DAC ch., 7 comp, 4 Op-Amp, 2.0-3.6 V
- ARM® Cortex®-M4 32b MCU+FPU, up to 512KB Flash, 80KB SRAM, FSMC, 4 ADCs, 2 DAC ch., 7 comp, 4 Op-Amp, 1.8 V