Design Tip
- Coordinate rotation digital computer algorithm (CORDIC) test and performance verification
- Coordinate rotation digital computer algorithm (CORDIC) to compute trigonometric and hyperbolic functions
- FIR filter design by sampling, windowing and modulating the sinc() function
- Lattice wave digital filter design and automatic C code generation
- Lattice wave digital filter test and performance verification
产品介绍
技术说明
- Description of WLCSP for microcontrollers and recommendations for its use
- Migrating from STM32L15/6xRC-A to STM32L15/6xRC and from STM32L15/6xVC-A to STM32L15/6xVC
- Migrating from STM32L15/6xxD to STM32L15/6xVD-X
- Migrating from STM32L15/6xxD to STM32L15/6xxE
- Migrating from STM32L15xx6/8/B to STM32L15xx6/8/B-A and from STM32L100x6/8/B to STM32L100x6/8/B-A
应用手册
- ADC hardware oversampling for microcontrollers of the STM32 L0 and L4 series
- Analog-to-digital audio conversion example using STM32L4 Series microcontroller peripherals
- AN5347 Arm® TrustZone®特性面向 STM32L5 和 STM32U5 系列
- Autonomous wireless multi-sensor node powered by PV cells and based on SPV1050 (SPIDEr™)
- Design with surface sensors for touch sensing applications on MCUs
规格书
- Access line ultra-low-power 32-bit MCU Arm®-based Cortex®-M0+, 16KB Flash, 2KB SRAM, 512B EEPROM, ADC, AES
- Access line ultra-low-power 32-bit MCU Arm®-based Cortex®-M0+, 32KB Flash, 8KB SRAM, 1KB EEPROM, ADC, AES
- Access line ultra-low-power 32-bit MCU Arm®-based Cortex®-M0+, up to 16KB Flash, 2KB SRAM, 512B EEPROM, ADC
- Access line ultra-low-power 32-bit MCU Arm®-based Cortex®-M0+, up to 192KB Flash, 20KB SRAM, 6KB EEPROM, ADC
- Access line ultra-low-power 32-bit MCU Arm®-based Cortex®-M0+, up to 192KB Flash, 20KB SRAM, 6KB EEPROM, ADC, AES
编程手册
Flyers
手册
技术文章
勘误手册
参考手册
- STM32L100xx, STM32L151xx, STM32L152xx and STM32L162xx advanced Arm®-based 32-bit MCUs
- STM32L41xxx/42xxx/43xxx/44xxx/45xxx/46xxx advanced Arm®-based 32-bit MCUs
- STM32L47xxx, STM32L48xxx, STM32L49xxx and STM32L4Axxx advanced Arm®-based 32-bit MCUs
- STM32L552xx and STM32L562xx advanced Arm®-based 32-bit MCUs
- Ultra-low-power STM32L0x0 advanced Arm®-based 32-bit MCUs