手册
技术说明
- Description of WLCSP for microcontrollers and recommendations for its use
- Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0
- Reference device marking schematics for STM32 microcontrollers and microprocessors
- Tape and reel shipping media for STM32 microcontrollers in BGA packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
产品介绍
应用手册
勘误手册
规格书
- ARM Cortex-M4 32b MCU+FPU, up to 256KB Flash+32KB SRAM, timers, 4 ADCs (12/16-bit), 3 DACs, 2 comp., 1.8 V operation
- DS9895 ARM® Cortex®-M4 32 位 MCU+FPU,高达64 KB Flash,16 KB SRAM, ADC, DAC, COMP,运算放大器, 2.0 – 3.6 V
- ARM® Cortex®-M4 32b MCU+FPU, 64KB Flash, 16KB SRAM, 2 ADCs, 3 DAC channels, 3 COMPs, Op-Amp, 1.8 V
- ARM® Cortex®-M4 32b MCU+FPU, up to 512KB Flash, 64KB SRAM, FSMC, 2 ADCs, 1 DAC ch., 4 comp, 2 Op-Amp, 2.0-3.6 V
- ARM® Cortex®-M4 32b MCU+FPU, up to 512KB Flash, 80KB SRAM, FSMC, 4 ADCs, 2 DAC ch., 7 comp, 4 Op-Amp, 2.0-3.6 V
参考手册
- STM32F301x6/8 and STM32F318x8 advanced ARM®-based 32-bit MCUs
- STM32F302xB/C/D/E and STM32F302x6/8 advanced Arm®-based 32-bit MCUs
- STM32F303xB/C/D/E, STM32F303x6/8, STM32F328x8, STM32F358xC, STM32F398xE advanced ARM®-based MCUs
- STM32F334xx advanced Arm®-based 32-bit MCUs
- STM32F37xxx advanced Arm®-based 32-bit MCUs