技术说明
- Description of WLCSP for microcontrollers and recommendations for its use
- Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0
- Reference device marking schematics for STM32 microcontrollers and microprocessors
- Tape and reel shipping media for STM32 microcontrollers in BGA packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
产品介绍
应用手册
勘误手册
规格书
- ARM® Cortex®-M4 32b MCU+FPU, up to 512KB Flash, 80KB SRAM, FSMC, 4 ADCs, 2 DAC ch., 7 comp, 4 Op-Amp, 2.0-3.6 V
- ARM™Cortex-M4 32b MCU+FPU, up to 256KB Flash+48KB SRAM 4 ADCs, 2 DAC ch., 7 comp., 4 PGA, timers, 1.8 V operation
- Arm®-based Cortex®-M4 32b MCU+FPU, up to 256KB Flash+ 48KB SRAM, 4 ADCs, 2 DAC ch., 7 comp, 4 PGA, timers, 2.0-3.6 V
- Arm®Cortex®-M4 32b MCU+FPU,up to 64KB Flash, 16KB SRAM, 2 ADCs, 3 DACs, 3 comp., op-amp 2.0 - 3.6 V