Design Tip
- FIR filter design by sampling, windowing and modulating the sinc() function
- Lattice wave digital filter design and automatic C code generation
- Lattice wave digital filter test and performance verification
- MIcrophone array beamforming in the PCM and PDM domain
- The Goertzel algorithm to compute individual terms of the discrete Fourier transform (DFT)
技术说明
- Description of WLCSP for microcontrollers and recommendations for its use
- Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0
- Reference device marking schematics for STM32 microcontrollers and microprocessors
- Tape and reel shipping media for STM32 microcontrollers in BGA packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
产品介绍
应用手册
勘误手册
参考手册
规格书
- 32b Arm® Cortex®-M4 MCU+FPU, 225DMIPS, up to 2MB Flash/256+4KB RAM, crypto, USB OTG HS/FS, Ethernet, 17 TIMs, 3 ADCs, 20 com. interfaces, camera&LCD-TFT
- DS9405 ARM Cortex-M4 32b MCU+FPU,225DMIPS,高达2MB Flash/256+4KB RAM,USB OTG HS/FS,以太网, 17 个TIM, 3 个ADC, 20 个通信 接口、摄像头 & LCD-TFT
- ARM® Cortex®-M4 32b MCU+FPU, 105 DMIPS, 512KB Flash/96KB RAM, 11 TIMs, 1 ADC, 11 comm. interfaces
- Arm® Cortex®-M4 32-bit MCU+FPU, 105 DMIPS, 256KB Flash / 64KB RAM, 11 TIMs, 1 ADC, 11 comm. interfaces
- Arm® Cortex®-M4 32-bit MCU+FPU, 225 DMIPS, up to 512 KB Flash/128+4 KB RAM, USB OTG HS/FS, seventeen TIMs, three ADCs and twenty communication interfaces