技术说明
- Description of WLCSP for microcontrollers and recommendations for its use
- Reference device marking schematics for STM32 microcontrollers and microprocessors
- Tape and reel shipping media for STM32 microcontrollers in BGA packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
产品介绍
应用手册
勘误手册
规格书
- Arm® Cortex®-M0+ 32-bit MCU, 128 KB Flash, 36 KB RAM, 4x USART, timers, ADC, DAC, comm. I/Fs, AES, RNG, 1.7-3.6V
- Arm® Cortex®-M0+ 32-bit MCU, 128 KB Flash, 36 KB RAM, 4x USART, timers, ADC, comm. I/Fs, 2.0-3.6V
- Arm® Cortex®-M0+ 32-bit MCU, 512KB Flash, 144KB RAM, 6x USART, timers, ADC, comm. I/Fs, 2.0-3.6V
- Arm® Cortex®-M0+ 32-bit MCU, up to 128 KB Flash, 36 KB RAM, 4x USART, timers, ADC, DAC, comm. I/Fs, 1.7-3.6V
- Arm® Cortex®-M0+ 32-bit MCU, up to 512KB Flash, 144KB RAM, 6x USART, timers, ADC, DAC, comm. I/Fs, 1.7-3.6V