技术说明
- Description of WLCSP for microcontrollers and recommendations for its use
- Reference device marking schematics for STM32 microcontrollers and microprocessors
- Tape and reel shipping media for STM32 microcontrollers in BGA packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
产品介绍
应用手册
规格书
- Arm® Cortex®-M4 32-bit MCU+FPU, 170 MHz / 213 DMIPS, 128 KB Flash, 32 KB SRAM, rich analog, math accelerator, AES
- Arm® Cortex®-M4 32-bit MCU+FPU, 170 MHz / 213 DMIPS, up to 512 KB Flash, 112 KB SRAM, rich analog, math accelerator
- Arm® Cortex®-M4 32-bit MCU+FPU, 170 MHz / 213 DMIPS, up to 512 KB Flash, 112 KB SRAM, rich analog, math accelerator, AES
- Arm® Cortex®-M4 32-bit MCU+FPU, 170 MHz /213 DMIPS, up to 128 KB Flash, 32 KB SRAM, rich analog, math accelerator