用户手册
- Cold thermostat kit based on AC switches and the STM8S003F3
- Counter with the STM8L101xx low-power microcontroller and LCD
- IR remote trasmitter STEVAL-IHM037V1
- STEVAL-IFN004V1: BLDC six-step motor drive based on the L6230 and STM8
- STEVAL-IHM026V1, motor control and touch sensing demonstration board, based on the STM8S
技术说明
- Description of WLCSP for microcontrollers and recommendations for its use
- STM8 bootloader frequently asked questions
- Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
产品介绍
应用手册
- Analog-to-digital converter on STM8L and STM8AL devices: description and precision improvement techniques
- Displaying variable voltage on a bar of LEDs using STM8S-DISCOVERY
- EMC guidelines for STM8 microcontrollers
- Electrostatic discharge sensitivity measurement
- Getting started with STM8L001J3 and STM8L050J3 microcontrollers
勘误手册
- Device limitations for STM8AF62xx automotive MCUs featuring up to 32 Kbytes of flash program memory
- Device limitations for STM8AF62xx automotive MCUs featuring up to 8 Kbytes of flash program memory
- Device limitations for STM8AF6366 automotive MCUs featuring up to 32 Kbytes of Flash program memory
- Device limitations for STM8AF6388 automotive MCUs featuring up to 128 Kbytes of Flash program memory
- Device limitations for STM8AFx2xx automotive MCUs featuring up to 128 Kbytes of flash program memory
参考手册
规格书
- 16 MHz STM8S 8-bit MCU, 8-Kbyte Flash memory, 128-byte data EEPROM, 10-bit ADC, 3 timers, UART, SPI, I2C
- 16 MHz STM8S 8-bit MCU, up to 8 Kbytes Flash, 1 Kbyte RAM, 640 bytes EEPROM,10-bit ADC, 2 timers, UART, SPI, I²C
- 8-bit ultra-low power microcontroller with up to 8 Kbytes Flash, multifunction timers, comparators, USART, SPI, I2C
- 8-bit ultra-low-power MCU, 64 KB Flash, 2 KB data EEPROM, RTC, AES, LCD, timers, USARTs, I2C, SPIs, ADC, DAC, COMPs
- 8-bit ultra-low-power MCU, 8-Kbyte Flash memory, 256-byte data EEPROM, RTC, timers, USART, I2C, SPI, ADC