用户手册
- STEVAL-IPE012V2: single-phase energy meter with 80 A maximum current based on the STPM10 metering IC and STM8L152C6 MCU
- STM8 SWIM communication protocol and debug module
- Single-phase energy meter with 80 A maximum current based on STPM10 metering IC and STM8L152C6 MCU with dual interface EEPROM
- Single-phase energy meter with Rogowski coil sensors based on the STPM01 and STM8L MCU
技术说明
- Description of WLCSP for microcontrollers and recommendations for its use
- STM8 bootloader frequently asked questions
- Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
- Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
产品介绍
勘误手册
应用手册
- Analog-to-digital converter on STM8L and STM8AL devices: description and precision improvement techniques
- EMC guidelines for STM8 microcontrollers
- Electrostatic discharge sensitivity measurement
- How to use the STM8AL3Lxx, STM8L152xx and STM8L162xx LCD controllers
- Intelligent power switches for 48 V battery applications
规格书
- 8-bit ultra-low-power MCU, up to 32 KB Flash, 1 KB Data EEPROM, RTC, LCD, timers, USART, I2C, SPI, ADC, DAC, comparators
- 8-bit ultra-low-power MCU, up to 64-KB Flash, 2-KB data EEPROM, RTC, LCD, timers, USARTs, I2C, SPIs, ADC, DAC, comparators
- 8-bit ultra-low-power MCU, up to 8 KB Flash, up to 256 bytes data EEPROM, RTC, timers, USART, I2C, SPI, ADC, comparators