概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

ST’s STSPIN motor drivers for brushed DC motors integrate a dual current control core and a dual full-bridge power stage to drive two brushed DC motors.

Available in a large selection of space-saving, thermally-enhanced packages, STSPIN brushed DC motor driver ICs provide a ready-to-use, optimized solution for motor and motion control systems in a wide range of voltage and current ratings.

The STSPIN portfolio comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.

The benefit of our 10 and 15 years longevity program is available for our industrial grade STSPIN motor drivers.

精选 产品

    • Combining the NUCLEO-L053R8 and the X-NUCLEO-IHM04A1 expansion board (based on the L6206, DMOS dual full bridge driver IC) the user can evaluate a dual brush DC motor drive  (to drive dual bipolar DC or quad unipolar DC motors). 
      Solution Components
      产品型号 描述 状态 Core Products Price (US$)*
      Order / Download
      X-NUCLEO-IHM04A1

      主要特性

      • Voltage range from 8 V to 50 V max.
      • Phase current up to 2.8 A r.m.s.
      • Direct output driving
      • Mounting position for shunt resistors available
      • Undervoltage lockout
      • Programmable high side overcurrent protection
      • Thermal protection shutdown
      • Compatible with Arduino UNO R3 connector
      • Compatible with STM32 Nucleo boards
      • RoHS compliant

      显示较多内容

      Dual brush DC motor driver expansion board based on L6206 for STM32 Nucleo
      批量生产
      L6206 12.25 Buy now
      NUCLEO-L053R8

      主要特性

      • Common features
        • STM32 microcontroller in LQFP64 package
        • 1 user LED shared with Arduino™
        • 1 user and 1 reset push-buttons
        • 32.768 kHz crystal oscillator
        • Board connectors:Arduino™ Uno V3 expansion connectorST morpho extension pin headers for full access to all STM32 I/Os
        • Flexible power-supply options: ST-LINK, USB VBUS or external sources
        • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
        • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
        • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
      • Board-specific features
        • External SMPS to generate Vcore logic supply
        • 24 MHz HSE
        • Board connectors:External SMPS experimentation dedicated connectorMicro-AB or Mini-AB USB connector for the ST-LINKMIPI® debug connector
        • Arm® Mbed Enabled™ compliant

      显示较多内容

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity
      批量生产
      STM32L053R8 12.74 Buy now
      X-CUBE-SPN4

      主要特性

      • Driver layer for complete management of the L6206 dual DMOS full bridge driver
      • Example implementation to control one bidirectional brush DC motor or 4 unidirectional brush DC motors
      • Easy portability across different MCU families, thanks to STM32Cube
      • Free user-friendly license terms

      显示较多内容

      IMAGE

      X-CUBE-SPN4
      X-CUBE-SPN4
      Dual brush DC motor driver software expansion for STM32Cube
      批量生产
      -
      软件
      产品型号 一般描述 Software Version 供应商 GitHub link 下载
      X-CUBE-SPN4 Dual brush DC motor driver software expansion for STM32Cube 1.5.0 ST -
      X-NUCLEO-IHM04A1

      Description:

      Dual brush DC motor driver expansion board based on L6206 for STM32 Nucleo

      Price (US$)*

      12.25

      Key features

      • Voltage range from 8 V to 50 V max.
      • Phase current up to 2.8 A r.m.s.
      • Direct output driving
      • Mounting position for shunt resistors available
      • Undervoltage lockout
      • Programmable high side overcurrent protection
      • Thermal protection shutdown
      • Compatible with Arduino UNO R3 connector
      • Compatible with STM32 Nucleo boards
      • RoHS compliant

      显示较多内容

      NUCLEO-L053R8

      Description:

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      Price (US$)*

      12.74

      Key features

      • Common features
        • STM32 microcontroller in LQFP64 package
        • 1 user LED shared with Arduino™
        • 1 user and 1 reset push-buttons
        • 32.768 kHz crystal oscillator
        • Board connectors:Arduino™ Uno V3 expansion connectorST morpho extension pin headers for full access to all STM32 I/Os
        • Flexible power-supply options: ST-LINK, USB VBUS or external sources
        • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
        • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
        • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
      • Board-specific features
        • External SMPS to generate Vcore logic supply
        • 24 MHz HSE
        • Board connectors:External SMPS experimentation dedicated connectorMicro-AB or Mini-AB USB connector for the ST-LINKMIPI® debug connector
        • Arm® Mbed Enabled™ compliant

      显示较多内容

      X-CUBE-SPN4

      Description:

      Dual brush DC motor driver software expansion for STM32Cube

      Price (US$)*

      -
      软件

      Key features

      • Driver layer for complete management of the L6206 dual DMOS full bridge driver
      • Example implementation to control one bidirectional brush DC motor or 4 unidirectional brush DC motors
      • Easy portability across different MCU families, thanks to STM32Cube
      • Free user-friendly license terms

      显示较多内容

      IMAGE

      X-CUBE-SPN4
      X-CUBE-SPN4
      产品型号 一般描述 Software Version 供应商 GitHub link 下载
      X-CUBE-SPN4 Dual brush DC motor driver software expansion for STM32Cube 1.5.0 ST -

Extend the Runtime of Your Battery-Powered Applications

STSW-SPIN002

Evaluation software with graphical user interface for STSPIN motor driver ICs

X-NUCLEO expansion boards and X-CUBE software

X-NUCLEO-IHM06A1

Low voltage stepper motor driver expansion board based on the STSPIN220 for STM32 Nucleo

X-CUBE-SPN6

Low voltage stepper motor driver software expansion for STM32Cube

X-NUCLEO-IHM11M1

Low voltage three-phase brushless DC motor driver expansion board based on STSPIN230 for STM32 Nucleo

X-CUBE-SPN11

Low voltage three-phase brushless DC motor driver software expansion for STM32Cube

X-NUCLEO-IHM12A1

Low voltage dual brush DC motor driver expansion board based on STSPIN240 for STM32 Nucleo

X-CUBE-SPN12

Low voltage dual brush DC motor driver software expansion for STM32Cube

Other Getting Started Resources

STSW-SPINDISC01

STSPIN Discovery boards firmware

STSW-SPIN002

Evaluation software with graphical user interface for STSPIN motor driver ICs

STEVAL-PCC009V2

IBU Motor Control & IPS universal interface

支持中心或提供反馈