手册
用户手册
- EVAL6470H, EVAL6470PD, EVAL6472H and EVAL6472PD: fully integrated microstepping motor drivers
- EVAL6470H-DISC: fully integrated stepper motor driver based on the L6470 and STM32™
- EVAL6472H-DISC: fully integrated stepper motor driver based on the L6472 and STM32™
- EVAL6474H-DISC: fully integrated microstepping motor driver based on the L6474 and STM32™
- EVAL6480H and EVAL6482H: high power microstepping motor drivers
Design Tip
- A Guide to understanding L6470, L6480, and powerSTEP01 output voltage levels
- A quick start-up guide for the EVLPOWERSTEP01 evaluation system
- Design made easy with DC & BLDC motor driver tools
- Implementing Overcurrent and Overload Protection for L6470 Based Systems
- Implementing fast decay mode chopping using the L6506